LTC6900

PRODUCTION

Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator

Part Models
4
1ku List Price
Starting From $2.13

Part Details

  • One External Resistor Sets the Frequency
  • 1kHz to 20MHz Frequency Range
  • 500µA Typical Supply Current, VS = 3V, 3MHz
  • Frequency Error ≤1.5% Max, 5kHz to 10MHz
    (TA = 25°C)
  • Frequency Error ≤ 2% Max, 5kHz to 10MHz
    (TA = 0°C to 70°C)
  • ±40ppm/°C Temperature Stability
  • 0.04%/V Supply Stability
  • 50% ±1% Duty Cycle 1kHz to 2MHz
  • 50% ±5% Duty Cycle 2MHz to 10MHz
  • Fast Start-Up Time: 50µs to 1.5ms
  • 100Ω CMOS Output Driver
  • Operates from a Single 2.7V to 5.5V Supply
  • Low Profile (1mm) ThinSOT Package
LTC6900
Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator
Ask a Question

Documentation

Data Sheet
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
LTspice 1


Models for the following parts are available in LTspice:

  • LTC6900

OscCalc Silicon Oscillator Selection & Synthesis Tool

OscCalc is a quick and easy tool to help you find the right silicon oscillator for your application.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2073B-C

DC2073B-C Demo Board

Product Details

DC2073B demo board features ADI's SOT23 packaged silicon oscillators. The DC2073B demo board is available in eleven different options; DC2073B-A through DC2073B-K. These eleven options provide for the evaluation of resistor-set oscillator ICs and fixed frequency ICs (Table1).

DC2073B-C
DC2073B-C Demo Board

Reference Designs

DK-100G-5SGXEA7N Dev Kit
Altera 100G Development Kit, Stratix V Edition Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Kintex UltraScale Board
Xilinx Kintex UltraScale PCI Express Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex-7™  10G/40G/100G Optical Interface FPGA Platform
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera 100G Development Kit, Stratix V Edition
Xilinx Kintex UltraScale PCI Express Platform
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform

Latest Discussions