ADUM7510

LAST TIME BUY

5-Channel, 1 kV Unidirectional Digital Isolator

Part Models
1
1ku List Price
price unavailable

Part Details

  • RoHS-compliant, 16-lead, QSOP package
  • Low power operation: 5 V
    1.2 mA per channel maximum @
    0 Mbps to 2 Mbps
    2.8 mA per channel maximum @
    10 Mbps
  • High temperature operation: 105°C
  • Up to 10 Mbps data rate (NRZ)
  • Low default output state
  • 1000 V rms isolation rating
  • Safety and regulatory approvals (pending)
    UL recognition
    1000 V rms for 1 minute per UL 1577
ADUM7510
5-Channel, 1 kV Unidirectional Digital Isolator
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADuM150N RECOMMENDED FOR NEW DESIGNS Robust 3.0 kV rms Five Channel Digital Isolators w/ Fail-Safe & 0 Reverse Channels
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADUMQS

EVAL-ADUMQS

Features and Benefits

  • Convenient connections for power through screw terminal blocks
  • Add-on BNC connector for 50 Ω signal sources
  • On-board signal routing
  • Support for signal wrap back
  • Simple signal paths to reduce transmission line effects
  • Pull-up and pull-down provided for control lines
  • Support for isoPower
  • Project area that supports surface-mount and through-hole devices

Product Details

EVAL-ADuMQSEBZ can be used with most iCoupler® and isoPower(R) isolation products in the 16-lead, wide-body SOIC and QSOP packages. The evaluation board supports the common pad positions for power, ground, and I/O pins.

Supported iCoupler® Products

  • ADuM130x
  • ADuM131x
  • ADuM140x
  • ADuM141x
  • ADuM1510
  • ADuM240x
  • ADuM330x
  • ADuM340x
  • ADuM344x
  • ADuM440x
  • ADuM5000
  • ADuM520x
  • ADuM540x
  • ADuM6000
  • ADuM620x
  • ADuM640x
  • ADuM744x
  • ADuM7510

EVAL-ADUMQS
EVAL-ADUMQS

Latest Discussions

Recently Viewed