ADuM6010

PRODUCTION

Integrated DC-to-DC Converter

Part Models
2
1ku List Price
Starting From $2.63

Part Details

  • isoPower integrated, isolated dc-to-dc converter
  • Regulated 3.15 V to 5.25 V output
  • Up to 150 mW output power
  • 20-lead SSOP package with 5.3 mm creepage
  • High temperature operation: 105°C
  • High common-mode transient immunity: >25 kV/µs
  • Safety and regulatory approvals
    • UL recognition
      • 3750 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 849 V peak
ADuM6010
Integrated DC-to-DC Converter
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADuM6020 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADuM5010/ADuM6010 IBIS Models 2


Evaluation Kits

eval board
EVAL-ADUM5010

ADuM5010/ADuM6010 Evaluation Board

Product Details

The EVAL-ADuM5010EBZ supports the ADuM5010 and ADuM6010 150 mW isolated power modules. It provides a JEDEC standard SSOP20 pad layout as well as support for setting the desired output voltage, setting enable control, and providing multiple positions for on-board loads and bypass capacitors.

isoPower devices employ high frequency high power switching circuits to enable power transfer across chip scale, air core transformers. The evaluation board includes EMI mitigation recommendations from the AN-0971 Application Note. With the included techniques, this PCB and power module is capable of meeting the requirements of CISPER22 Class A or Class B depending on the voltage and load range.


Complete specifications for the ADuM5010 and ADuM6010 are provided in the ADuM5010 and ADuM6010 data sheets, available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADUM5010
ADuM5010/ADuM6010 Evaluation Board

Latest Discussions

Recently Viewed