ADUM5241

PRODUCTION

Dual-Channel Isolators with isoPower® Integrated DC/DC Converter, 50 mW (1/1 channel directionality)

Part Models
2
1ku List Price
Starting From $3.63

Part Details

  • High common-mode transient immunity: > 25 kV/μs
  • Regulated 5 V/10 mA output 
  • Dual dc to 1 Mbps (NRZ) signal isolation channels 
  • Narrow body 8-lead SOIC package 
  • RoHS compliant 
  • High temperature operation: 105°C 
  • Precise timing characteristics
    3 ns maximum pulse width distortion
    3 ns maximum channel-to-channel matching
    70 ns maximum propagation delay
  • Integrated isolated DC/DC converter
  • Safety and Regulatory Approvals
    • UL recognition
      2500 V rms for 1 minute, per UL 1577 
    • CSA Component Acceptance
      Notice #5A 
    • VDE certificate of conformity
      DIN V VDE V 0884-10
      (VDE V 0884-10):2006-12
      VIORM = 560 V peak 
ADUM5241
Dual-Channel Isolators with isoPower® Integrated DC/DC Converter, 50 mW (1/1 channel directionality)
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed