ADUM3070

PRODUCTION

Isolated Switch Regulator With Integrated Feedback

Part Models
2
1ku List Price
Starting From $1.66

Part Details

  • Isolated PWM feedback with built in compensation
  • Primary side transformer driver for up to 2.5 W output power with 5 V input voltage
  • Regulated adjustable output: 3.3 V to 24 V
  • Up to 80% efficiency
  • 200 kHz to 1 MHz adjustable oscillator
  • Soft start function at power-up
  • Pulse-by-pulse overcurrent protection
  • Thermal shutdown
  • 2500 V rms isolation
  • High common-mode transient immunity: >25 kV/μs
  • 16-lead QSOP package
  • High temperature operation: 105°C
ADUM3070
Isolated Switch Regulator With Integrated Feedback
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADUM3070

EVAL-ADUM3070: ADuM3070 Evaluation BoardADuM3070 Evaluation Board

Product Details

The EVAL-ADuM3070EBZ demonstrates two separate applications for the ADuM3070 isolated switch regulator with integrated feedback. It has two independent power supply circuits: a double supply and a single supply. The switching frequency can be set from 200 kHz to 1000 kHz. The board supports a variety of I/O configurations and multiple transformer options. It is equipped with two ADuM3070 isolators.

EVAL-ADUM3070
EVAL-ADUM3070: ADuM3070 Evaluation BoardADuM3070 Evaluation Board

Reference Designs

Isolated USB to FTDI Isolated RS-232/Isolated RS-485 Circuit
CN0373 Circuits from the lab

Isolated USB to Isolated RS-485/Isolated RS-232 Interface

Features and Benefits

  • Isolated USB to Isolated RS-485/RS-232 Interface 
  • Small Footprint 
  • Robust Interface 

CN0373
Isolated USB to Isolated RS-485/Isolated RS-232 Interface

Latest Discussions

Recently Viewed