ADUM1510

Obsolete

5-Channel, Unidirectional Digital Isolator

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • RoHS compliant, 16-lead, wide body SOIC package
  • Low power operation: 5 V
    • 1.3 mA per channel maximum at 0 Mbps to 2 Mbps
    • 3.3 mA per channel maximum at 10 Mbps
  • High temperature operation: 105°C
  • Up to 10 Mbps data rate (NRZ) default output state
  • Safety and regulatory approvals
    • UL recognition: 3750 V rms for 1 minute per UL 1577

Suggested Replacement Parts

ADuM150N RECOMMENDED FOR NEW DESIGNS

Robust 3.0 kV rms Five Channel Digital Isolators w/ Fail-Safe & 0 Reverse Channels

ADUM1510
5-Channel, Unidirectional Digital Isolator
ADUM1510 Functional Block Diagram ADUM1510 Pin Configuration
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
Parts Product Life Cycle Description
ADuM150N RECOMMENDED FOR NEW DESIGNS Robust 3.0 kV rms Five Channel Digital Isolators w/ Fail-Safe & 0 Reverse Channels
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
EVAL-ADUMQS

EVAL-ADUMQS

Features and Benefits

  • Convenient connections for power through screw terminal blocks
  • Add-on BNC connector for 50 Ω signal sources
  • On-board signal routing
  • Support for signal wrap back
  • Simple signal paths to reduce transmission line effects
  • Pull-up and pull-down provided for control lines
  • Support for isoPower
  • Project area that supports surface-mount and through-hole devices

Product Details

EVAL-ADuMQSEBZ can be used with most iCoupler® and isoPower(R) isolation products in the 16-lead, wide-body SOIC and QSOP packages. The evaluation board supports the common pad positions for power, ground, and I/O pins.

Supported iCoupler® Products

  • ADuM130x
  • ADuM131x
  • ADuM140x
  • ADuM141x
  • ADuM1510
  • ADuM240x
  • ADuM330x
  • ADuM340x
  • ADuM344x
  • ADuM440x
  • ADuM5000
  • ADuM520x
  • ADuM540x
  • ADuM6000
  • ADuM620x
  • ADuM640x
  • ADuM744x
  • ADuM7510

EVAL-ADUMQS
EVAL-ADUMQS
EVAL-ADUMQSEBZANGLE EVAL-ADUMQSEBZBOTTOM

Latest Discussions

Recently Viewed