ADXRS290
RECOMMENDED FOR NEW DESIGNSUltralow noise, dual-axis MEMS Gyroscope for Stabilization Applications
- Part Models
- 3
- 1ku List Price
- Starting From $11.65
Part Details
- Pitch and roll rate gyroscope
- Ultralow noise: 0.004°/s/√Hz
- High vibration rejection over a wide frequency range
- Power saving standby mode
80 µA current consumption in standby mode
Fast startup time from standby mode: <100 ms - Low delay of <0.5 ms for a 30 Hz input at the widest bandwidth setting
- Serial peripheral interface (SPI) digital output
- Programmable high-pass and low-pass filters
- 2000 g powered acceleration survivability
- 2.7 V to 5.0 V operation
- −25°C to +85°C operation
- 4.5 mm × 5.8 mm × 1.2 mm cavity laminate package
The ADXRS290 is a high performance pitch and roll (dual-axis in-plane) angular rate sensor (gyroscope) designed for use in stabilization applications.
The ADXRS290 provides an output full-scale range of ±100°/s with a sensitivity of 200 LSB/°/s. Its resonating disk sensor structure enables angular rate measurement about the axes normal to the sides of the package around an in-plane axis. Angular rate data is formatted as 16-bit twos complement and is accessible through a SPI digital interface. The ADXRS290 exhibits a low noise floor of 0.004°/s/√Hz and features programmable high-pass and low-pass filters.
The ADXRS290 is available in a 4.5 mm × 5.8 mm × 1.2 mm, 18-terminal cavity laminate package.
APPLICATIONS
- Optical image stabilization
- Platform stabilization
- Wearable products
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Frequently Asked Question 1
Video 1
Device Drivers 2
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXRS290BCEZ | 18-Lead LGA_CAV (4.5mm x 5.8mm) | ||
ADXRS290BCEZ-RL | 18-Lead LGA_CAV (4.5mm x 5.8mm) | ||
ADXRS290BCEZ-RL7 | 18-Lead LGA_CAV (4.5mm x 5.8mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 0
Can't find the software or driver you need?