ADXL380
RECOMMENDED FOR NEW DESIGNSLow Noise, Low Power, Wide Bandwidth, 3-Axis MEMS Accelerometer
- Part Models
- 4
- 1ku List Price
- Starting From $5.31
Part Details
- Ultralow noise density: 20 μg/√Hz (XY), 27 μg/√Hz (Z)
- Low power consumption
- High performance: 340 μA
- Ultra low power: 33 μA
- Wide bandwidth: 4 kHz
- Relative flatness with equalization: <0.5 dB
- Relative flatness without equalization: <2 dB
- Low latency: group delay <110 μs
- Digital features
- 16-bit ADC
- Multiprotocol serial interfaces: SPI or I2C
- Multiprotocol audio data output: I2S, TDM, and PDM
- Programmable LPF and HPF
- Data synchronous or asynchronous sampling
- Output FIFO: 320 word
- Built-in features for system-level power savings
- Single tap, double tap, and triple tap detection
- Activity and inactivity detection
- Configurable interrupt modes
- Integrated temperature sensor
- Voltage range options
- VS with internal regulators: 2.25 V to 3.6 V (or V1P8 at 1.8 V)
- VDDIO: 1.14 V to 3.6 V (1.62 V to 3.6 V for full temperaturerange)
- Electromechanical self test
- 10,000 g mechanical shock survival
- RoHS compliant
- Operating temperature range: −40°C to +85°C
- 14-terminal, 2.9 mm × 2.8 mm × 0.87 mm, LGA package
The ADXL380 is a low noise density, low power, 3-axis accelerometer with selectable measurement ranges. The ADXL380 supports the ±4 g, ±8 g, and ±16 g ranges.
The ADXL380 offers industry leading noise, enabling precision applications with minimal calibration. The low noise and low power ADXL380 enables accurate measurements of audio signals or heart sounds even in high vibration environments.
The ADXL380 multifunction pin names may be referenced only by their relevant function for either the serial peripheral interface (SPI) or inter-IC(I2C) interface, or these pin names can be referenced by their audio function (pulse density modulation (PDM), inter-IC sound (I2S), or time division multiplexing (TDM)).
In addition to its low power consumption, the ADXL380 has many features to enable true system level performance. These features include a built-in micropower temperature sensor, singletap, double tap, and triple tap detection, and a state machine to prevent false triggering. In addition, the ADXL380 has provisions for external control of the sampling time and/or an external clock.
The ADXL380 operates on a wide, 2.25 V to 3.6 V supply range (or 1.8 V supply) and can interface, if necessary, to a host operating on a separate supply voltage. The ADXL380 is available in a 14-terminal, 2.9 mm × 2.8 mm × 0.87 mm, LGA package.
APPLICATIONS
- Audio and active noise cancellation (ANC)
- Robotics
- Wearables and low power motion detection
- Seismic imaging
- Condition-based monitoring
Documentation
Data Sheet 1
Video 1
Device Drivers 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADXL380-1BCCZ-RL | 14-Lead LGA (2.9 mm x 2.8 mm x 0.87 mm) | ||
ADXL380-1BCCZ-RL7 | 14-Lead LGA (2.9 mm x 2.8 mm x 0.87 mm) | ||
ADXL380-2BCCZ-RL | 14-Lead LGA (2.9 mm x 2.8 mm x 0.87 mm) | ||
ADXL380-2BCCZ-RL7 | 14-Lead LGA (2.9 mm x 2.8 mm x 0.87 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?