ADXL1003

RECOMMENDED FOR NEW DESIGNS

Low Noise, Wide Bandwidth, MEMS Accelerometer

Part Models
3
1ku List Price
Starting From $38.97

Part Details

  • Single, in-plane axis accelerometer with analog output
  • Full-scale range: ±200 g
  • Linear frequency response range: dc to 15 kHz typical (3 dB point)
    • Resonant frequency: 28 kHz typical
  • Sensitivity performance
    • Sensitivity stability over temperature within ± 5%
    • Linearity to ±0.2% of full-scale range
    • Cross-axis sensitivity ± 1%/± 0.8% (z-axis acceleration effect on x-axis, y-axis acceleration effect on x-axis)
  • Ultralow noise density 45 μg/√Hz
  • Overrange sensing plus dc coupling allows fast recovery time
  • Complete electromechanical self test
  • Single-supply operation
    • Output voltage ratiometric to supply
    • Low power consumption: 1.0 mA typical
    • Power saving standby operation mode with fast recovery
  • RoHS compliant
  • −40°C to +125°C temperature range
  • 32-lead, 5 mm × 5 mm × 1.8 mm LFCSP package
ADXL1003
Low Noise, Wide Bandwidth, MEMS Accelerometer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADXL1003

ADXL1003 Evaluation Board

Product Details

The EVAL-ADXL100xZ is a simple evaluation board that allows users to quickly evaluate the performance of the ADXL1003 vibration sensor. The EVAL-ADXL100xZ is designed to mount on to a mechanical shaker and is constructed of an extra thick PCB, measuring 0.8" × 0.8". Screw holes are supplied for rigid mounting to the shaker block. This design allows users to evaluate the full performance range of the ADXL1003 vibration sensor without needing to solder the device to a separate test board. A simple RC low-pass filter is provided at the output with a −3 dB bandwidth determined by the selected device under test. Components can be replaced to allow users to implement their own application specific low-pass filter on the output of the device. Full details on the microelectromechanical systems (MEMS) ADXL1003 accelerometer is provided in the data sheet.

EVAL-ADXL1003
ADXL1003 Evaluation Board

Latest Discussions