ADRF5715

RECOMMENDED FOR NEW DESIGNS

Silicon Digital Attenuator, 1-Bit, 1 MHz to 30 GHz

Part Models
2
1ku List Price
Starting From $41.49

Part Details

  • Ultrawideband frequency range: 1 MHz to 30 GHz
  • Attenuation range: 16 dB typical
  • Low insertion loss
    • 0.6 dB at 8 GHz
    • 0.8 dB at 18 GHz
    • 1.15 dB at 30 GHz
  • Attenuation accuracy
    • ±0.15 dB typical up to 18 GHz
    • ±0.20 dB typical 18 GHz up to 30 GHz
  • High input linearity
    • P0.1dB insertion loss state: 33 dBm typical
    • P0.1dB 16 dB attenuation state: 30 dBm typical
    • IP3 insertion loss state: 51 dBm typical
    • IP3 16 dB attenuation state: 49 dBm typical
  • High RF power handling
    • Input at ATTIN and ATTOUT
      • 30 dBm typical steady state average
      • 33 dBm typical steady state peak
  • RF amplitude settling time (0.1 dB of final RFOUT): 6.5 μs typical
  • Single-supply operation supported
  • Tight in relative phase
  • No low frequency spurious signals
  • CMOS-/LVTTL-compatible
  • 12-terminal, 2.25 mm x 2.25 mm, land grid array [LGA] package
ADRF5715
Silicon Digital Attenuator, 1-Bit, 1 MHz to 30 GHz
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5715

Evaluation of the ADRF5715 Silicon Digital Attenuator, 1-Bit, 1 MHz to 30 GHz

Features and Benefits

  • Full featured evaluation board for the ADRF5715
  • Easy connection to test equipment
  • Additional through line for calibration

Product Details

The ADRF5715 is a 1-bit digital attenuator with 16 dB attenuation control range manufactured in the silicon on insulator (SOI) process.

This user guide describes the ADRF5715-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5715. A photograph of the evaluation board is shown above.

For full details on the ADRF5715, see the ADRF5715 data sheet, which should be consulted in conjunction with this user guide when using the ADRF5715-EVALZ.

EVAL-ADRF5715
Evaluation of the ADRF5715 Silicon Digital Attenuator, 1-Bit, 1 MHz to 30 GHz

Latest Discussions

No discussions on ADRF5715 yet. Have something to say?

Start a Discussion on EngineerZone®