ADP1031

RECOMMENDED FOR NEW DESIGNS

Three-Channel, Isolated Micropower Management Unit with Seven Digital Isolators

Part Models
10
1ku List Price
Starting From $6.10
Viewing:

Part Details

  • Wide input supply voltage range: 4.5 V to 60 V
  • Integrated flyback power switch
  • Generates isolated, independent bipolar outputs and factory programmable buck output
    • VOUT1: 21 V, 24 V or 6 V to 28 V
    • VOUT2: 5.15 V, 5.0 V, or 3.3 V
    • VOUT3: −24 V to −5 V
  • Uses a 1:1 ratio transformer for simplified transformer design
  • Peak current limiting and OVP for flyback, buck, and inverting regulators
  • Precision enable input and power-good output
  • Adjustable switching frequency via SYNC input
  • Internal compensation and soft start control per regulator
  • High speed, low propagation delay, SPI signal isolation channels
  • Three, 100 kbps general-purpose isolated data channels
  • 9 mm × 7 mm LFCSP form factor enables small overall solution size
  • −40°C to +125°C operating junction temperature range
  • Conforms to CISPR11 Class B radiated emission limits
  • Safety and regulatory approvals (pending)
    • UL recognition: 2500 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
      • 300 V rms basic insulation between slave, master, and field power domains (IEC 61010-1, pending)
    • VDE certificate of conformity
      • DIN V VDE 0884-10 (VDE 0884-10):2006-12
      • VIORM = 565 VPEAK
ADP1031
Three-Channel, Isolated Micropower Management Unit with Seven Digital Isolators
ADP1031-fbl ADP1031-pc ADP1031 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
ADP1031CP-EVALZ

ADP1031 Evaluation Board

Features and Benefits

  • Input voltage range: 4.5 V to 60 V
  • Output voltage VOUT1: 24 V or 21 V
  • Output voltage VOUT2: 5.15 V
  • Output voltage VOUT3: −15 V
  • Enable and disable controls
  • Slew rate controls
  • Access to SYNC pin for oscillator synchronization
  • Access to all seven data channels

Product Details

The ADP1031CP-EVALZ is a fully featured evaluation board that demonstrates the functionality of the ADP1031 dc-to-dc converters and the isolated data channels.

Users can evaluate ADP1031 device measurements, such as line regulation, load regulation, and efficiency with the evaluation board. The board also assists in evaluating the functionality of the isolated digital channels. Device features including oscillator synchronization, soft start, power good monitoring, sequencing, and slew rate control can be demonstrated on the evaluation board.

Each board model in the evaluation kit has a different output configuration. Only one board model is included in the kit butusers can order from five different board models to fit theirapplication needs.

Refer to the ADP1031 data sheet for more details about the dc-to-dc converters and isolated data channels.

eval board
DEMO-AD5758-AO8Z

AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform

Product Details

The DEMO-AD5758-AO8Z Board demonstrates a system-level concept where the AD5758 and the ADP1031 are used together to implement a compact, eight channel, channel-to-channel isolated, analog output (AO) module. The module is designed to dissipate less than 2 W worst case power dissipation over a wide range of operating conditions.

ADP1031CP-EVALZ
ADP1031 Evaluation Board
ADP1031 Evaluation Board ADP1031 Evaluation Board ADP1031 Evaluation Board
DEMO-AD5758-AO8Z
AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform
DEMO-AD5758-AO8Z - AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform DEMO-AD5758-AO8Z - AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform DEMO-AD5758-AO8Z - AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform

Latest Discussions

Recently Viewed