ADN4652

PRODUCTION

5 kV/3.75 kV rms, 600 Mbps Dual Channel LVDS Isolator

Part Models
4
1ku List Price
Starting From $6.36

Part Details

  • 5 kV rms/3.75 kV rms LVDS isolator
  • Complies with TIA/EIA-644-A LVDS standard
  • Multiple dual-channel configurations
  • Up to 600 Mbps switching with low jitter
    • 4.5 ns maximum propagation delay
    • 151 ps maximum peak-to-peak total jitter at 600 Mbps
    • 100 ps maximum pulse skew
    • 600 ps maximum part to part skew
  • 2.5 V or 3.3 V supplies
  • −75 dBc power supply ripple rejection and glitch immunity
  • ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
  • High common-mode transient immunity: >25 kV/μs
  • Passes EN55022 Class B radiated emissions limits with 600 Mbps PRBS
  • Safety and regulatory approvals (20-lead SOIC package)
    • UL: 5000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 424 V peak
  • Fail-safe output high for open, short, and terminated input conditions
  • Operating temperature range: −40°C to +125°C
  • Choice of package and isolation options
    • 3.75 kV rms in highly integrated 20-lead SSOP
    • 5 kV rms in 20-lead SOIC with 7.8 mm creepage/clearance
ADN4652

5 kV/3.75 kV rms, 600 Mbps Dual Channel LVDS Isolator
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADN4656 RECOMMENDED FOR NEW DESIGNS 5 kV RMS/3.75 kV RMS, Dual LVDS Gigabit Isolator (First Channel Reversed)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADN465X

ADN4651 and ADN4652 Evaluation Board

Features and Benefits

  • Isolated ground planes (logic side and bus side) 
  • Convenient connections through SMA terminals 
    • 3.3 V or 2.5 V power on Side 1 (VIN1/VDD1) and Side 2 
    • (VIN2/VDD2) (either voltage to either side) 
    • Ground on Side 1 (GND1) and Side 2 (GND2
    • LVDS input signals: DIN1+, DIN1–, DIN2+, DIN2– 
    • LVDS output signals: DOUT1+, DOUT1–, DOUT2+, DOUT2– 
  • Jumper-selectable supply power of 3.3 V or 2.5 V 
  • Termination resistors on all LVDS drivers/receivers 

Product Details

The EVAL-ADN4651EB1Z and EVAL-ADN4652EB1Z allow quick and easy evaluation of the ADN4651/ADN4652 low-voltage differential signalling (LVDS) isolator without the need for external components. The ADN4651/ADN4652 employ Analog Devices, Inc., iCoupler® technology to combine a 2-channel isolator with an LVDS receiver and driver into a single, 20-lead wide body SOIC package. They are capable of running at data rates of up to 600 Mbps with very low jitter.


The evaluation board has separate ground and power planes for each side of the isolator. This separation enables the evaluation of the ADN4651/ADN4652 with galvanic isolation between both sides of the device. Jumper-selectable power supplies at 3.3 V or 2.5 V are required on each side of the ADN4651/ADN4652. Using an on-chip LDO, 2.5 V can be provided from an external 3.3 V power supply.


Complete information about the ADN4651/ADN4652 is available in the ADN4650/ADN4651/ADN4652 data sheet, which should be consulted in conjunction with user guide UG-900 when using the evaluation boards.

EVAL-ADN465X
ADN4651 and ADN4652 Evaluation Board

Latest Discussions

Recently Viewed