ADN4620

RECOMMENDED FOR NEW DESIGNS

7.5 kV RMS/3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator (0 Reverse Channels)

Part Models
4
1ku List Price
Starting From $10.59

Part Details

  • 7.5 kV rms/3.75 kV rms LVDS isolators
  • Complies with TIA/EIA-644-A LVDS signal levels
  • Dual-channel configuration (ADN4620: 2 + 0, ADN4621: 1 + 1)
  • Any data rate up to 2.5 Gbps switching with low jitter
    • 5 Gbps total bandwidth across two channels
    • 2.15 ns typical propagation delay
    • Typical jitter: 0.82 ps rms random, 40 ps total peak-to-peak
  • Lower power 1.8 V supplies with 3.3 V supplies for I/O
  • Up to ±8 kV IEC 61000-4-2 ESD protection across isolation barrier
  • High common-mode transient immunity: 70 kV/μs typical
  • Safety and regulatory approvals (16-lead SOIC_IC package)
    • UL (pending): 7500 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A (pending)
    • VDE certificate of conformity, reinforced insulation (pending)
      • DIN V VDE V 0884-11 (VDE V 0884-11):2017-01
      • VIORM = 1500 VPEAK (maximum working insulation voltage)
  • Enable or disable refresh (20-lead SSOP package)
  • Operating temperature range: −40°C to +125°C
  • Compact SSOP package with 5.3 mm creepage or wide SOIC_IC package with 15.1 mm creepage
ADN4620
7.5 kV RMS/3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator (0 Reverse Channels)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Signal Chain µModule Solutions 1
ADAQ23878 RECOMMENDED FOR NEW DESIGNS 18-Bit, 15 MSPS, μModule Data Acquisition Solution
Single Channel A/D Converters 1
LTC2387-18 PRODUCTION 18-Bit, 15Msps SAR ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADN4620

Evaluating the ADN4620 3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator

Features and Benefits

  • Isolated ground planes (logic side and bus side)
  • High speed layout supports 2.5 Gigabit operation and precision jitter measurements (<1 ps rms for random jitter)
  • Convenient connections through SMA terminals
    • 1.8 V power on Side 1 (VDD1) and Side 2 (VDD2)
    • 3.3 V power for LVDS receivers on Side 1 (VIO1) and Side 2 (VIO2, used with ADN4621 only)
    • Ground on Side 1 (GND1) and ground on Side 2 (GND2)
    • Side 1 LVDS signals: DIN1+, DIN1−, DIN2+ or DOUT2+, DIN2− or DOUT2−
    • Side 2 LVDS signals: DOUT1+, DOUT1−, DOUT2+ or DIN2+, DOUT2− or DIN2−
  • Jumper-selectable refresh mode
  • Termination resistors on all LVDS receivers

Product Details

The EVAL-ADN4620EBZ and EVAL-ADN4621EBZ allow quick and easy evaluation of the ADN4620/ADN4621 low voltage differential signaling (LVDS) isolators without the need for external components. The ADN4620/ADN4621 employ the Analog Devices, Inc., iCoupler® technology to combine a 2-channel isolator with LVDS receivers and drivers into a single, 20-lead SSOP package. The ADN4620/ADN4621 are capable of running at data rates of up to 2.5 Gbps with low jitter.

The EVAL-ADN4620EBZ/EVAL-ADN4621EBZ have separate ground and power planes for each side of the isolator, with individual 1.8 V power supplies required on each side of  the ADN4620/ADN4621. This separation enables the evaluation of the ADN4620/ADN4621 with galvanic isolation between both sides of the devices. An additional power supply providing 3.3 V is required on Side 1 (and also Side 2 for the ADN4621).

For full details on the ADN4620/ADN4621, see the ADN4620/ADN4621 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADN4620EBZ or EVALADN4621EBZ.

EVAL-ADN4620
Evaluating the ADN4620 3.75 kV RMS, Dual-Channel LVDS 2.5 Gigabit Isolator

Latest Discussions

Recently Viewed