ADM3054

PRODUCTION

5 kV rms Signal Isolated High Speed CAN Transceiver with Bus Protection

Part Models
3
1ku List Price
Starting From $2.59
Viewing:

Part Details

  • 5 kV rms signal isolated CAN transceiver
  • 5 V or 3.3 V operation on VDD1
  • 5 V operation on VDD2
  • VDD2SENSE to detect loss of power on VDD2
  • Complies with ISO 11898 standard
  • High speed data rates of up to 1 Mbps
  • Short-circuit protection on CANH and CANL against shorts to power/ground in 24 V systems
  • Unpowered nodes do not disturb the bus
  • Connect 110 or more nodes on the bus
  • Thermal shutdown protection
  • High common-mode transient immunity: >25 kV/μs
  • Safety and regulatory approvals
    • UL recognition
      • 5000 V rms for 1 minute per UL 1577
    • VDE Certificates of Conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
      • VIORM = 846 V peak
  • Industrial operating temperature range: −40°C to +125°C
  • Wide-body, 16-lead SOIC package
  • Qualified for automotive applications
ADM3054
5 kV rms Signal Isolated High Speed CAN Transceiver with Bus Protection
ADM3054 Functional Block Diagram ADM3054 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADM3056E RECOMMENDED FOR NEW DESIGNS 5.7 kV rms, 849 VPEAK Working Voltage, Signal Isolated CAN-FD Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADM3054

ADM3054EBZ Evaluation Board

Features and Benefits

  • Easy evaluation of the ADM3054 controller area network (CAN) transceiver
  • Isolated ground planes (logic side and bus side)
  • Convenient connections through screw terminal blocks:
    3.3V or 5V power on the logic side (VDD1)
    5V power on the bus side (VDD2)
    Ground on logic side (GND1) and bus side (GND2)
    Logic signals RXD, TXD, VDD2SENSE
    Cable shield and bus signals CANH and CANL
  • Jumper selectable SMB jack inputs for RXD and TXD
  • Test points for measuring all signals
  • Termination resistors (2 × 30 Ω) with common mode filter


Product Details

The EVAL-ADM3054EBZ allows quick and easy evaluation of the ADM3054 isolated CAN transceiver. The evaluation board allows all of the input and output functions to be exercised without the need for external components. Screw terminal blocks provide convenient connections for logic signals and power. The main device on the evaluation board, the ADM3054, is a controller area network (CAN) physical layer transceiver with integrated digital isolation, allowing a protocol layer CAN controller to access the physical layer bus. The ADM3054 complies with the ISO 11898 standard. It is capable of running at data rates of up to 1 Mbps. The evaluation board has separate ground and power planes for the logic side and the bus side. This allows evaluation of the isolation capability of the ADM3054, which employs Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator and a CAN transceiver into a single, 16-lead wide body SOIC package. The power is isolated between a single 3.3 V or 5 V supply on VDD1, the logic side, and a single 5 V supply provided on VDD2, the bus side. Loss of power on the bus side (VDD2) can be detected by an integrated VDD2SENSE signal.

EVAL-ADM3054
ADM3054EBZ Evaluation Board

Latest Discussions

Recently Viewed