ADL8112

RECOMMENDED FOR NEW DESIGNS

10 MHz to 26.5 GHz Amplifier with Bypass Switches

Part Models
2
1ku List Price
Starting From $215.73

Part Details

  • Wideband amplifier with multiple bypass modes
  • Broad operation from 10 MHz to 26.5 GHz
  • Integrated power supply decoupling
  • Four pin-selectable operating modes
    • Internal amplifier mode
    • Internal bypass mode
    • Two external bypass modes
  • Reflective bypass switches
  • Amplifier gain: 13.5 dB typical from 8 GHz to 14 GHz
  • Amplifier OP1dB: 14.5 dBm typical from 8 GHz to 14 GHz
  • Amplifier OIP3: 25.5 dBm typical from 8 GHz to 14 GHz
  • Amplifier noise figure: 4 dB typical from 8 GHz to 14 GHz
  • Bypass mode insertion loss: 3.4 dB typical from 8 GHz to 14 GHz
  • Operating temperature range: −40°C to +85°C
  • RoHS compliant, 6 mm × 6 mm, 28-terminal LGA
ADL8112
10 MHz to 26.5 GHz Amplifier with Bypass Switches
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL8112

Evaluating the ADL8112 Low Noise Amplifier with Bypass Switches, 10 MHz to 26.5 GHz

Features and Benefits

  • 4-layer, Rogers 4350B and Isola 370HR evaluation board
  • End launch, 2.92 mm RF connectors
  • Through calibration path (depopulated)
  • Product Details

    The ADL8112-EVALZ is a 4-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350B and Isola 370HR, copper clad, forming a nominal thickness of 62 mils. The RFIN and RFOUT ports on the ADL8112-EVALZ are populated with 2.92 mm, female coaxial connectors, and the corresponding RF traces have a 50 Ω characteristic impedance. The ADL8112-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the ADL8112. To calibrate board trace losses, two through calibration paths are provided. Install RF connectors in the J5, J6, J11, and J12 positions to use the through calibration paths. Refer to Table 1 and Figure 3, in the user guide, for the through calibration RF path performance.

    Access the ADL8112-EVALZ power supply and digital control pins through the surface-mount technology (SMT) test point connectors, VDD_PA, GND, VDD_SW, VSS_SW, VA, and VB.

    The RF traces on the ADL8112-EVALZ are 50 Ω, grounded, coplanar waveguides. The package ground leads and the exposed pad connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the ADL8112-EVALZ.

    Figure 4, in the user guide, shows the ADL8112-EVALZ schematic and configuration used to characterize and qualify the device.

    For full details on the ADL8112, see the ADL8112 data sheet, which must be consulted in conjunction with the user guide when using the ADL8112-EVALZ.

    EVAL-ADL8112
    Evaluating the ADL8112 Low Noise Amplifier with Bypass Switches, 10 MHz to 26.5 GHz

    Latest Discussions