ADIS16507

RECOMMENDED FOR NEW DESIGNS

Precision, Miniature MEMS IMU

Part Models
3
1ku List Price
Starting From $597.94

Part Details

  • Triaxial, digital gyroscope
    • ±125°/sec, ±500°/sec, ±2000°/sec dynamic range models
    • 2.3°/hr in-run bias stability (ADIS16507-1)
    • 0.13°/√hr angular random walk, x-axis and y-axis, 1 σ (ADIS16507-1)
    • ±0.25° axis to axis misalignment error
  • Triaxial, digital accelerometer, ±392 m/sec2 dynamic range
    • 125 μm/sec2 in-run bias stability, x-axis and y-axis, 1 σ
  • Triaxial, delta angle and delta velocity outputs
  • Factory calibrated sensitivity, bias, and axial alignment
    • Calibration temperature range: −40°C to +85°C
  • SPI compatible data communications
  • Programmable operation and control
    • Automatic and manual bias correction controls
    • Data ready indicator for synchronous data acquisition
    • External sync modes: direct, scaled, and output
    • On demand self-test of inertial sensors
    • On demand self-test of flash memory
  • Single-supply operation (VDD): 3.0 V to 3.6 V
  • 19,600 m/sec2 mechanical shock survivability
  • Operating temperature range: −40°C to +105°C
ADIS16507
Precision, Miniature MEMS IMU
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

3-D Design Model 1


Evaluation Kits

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
ADIS16507-x/PCBZ

ADIS16507 Breakout Board

Features and Benefits

  • Small size: 33.25mm x 30.75mm
  • Convenient connector: 16-pin (2x8), 2mm-pitch
  • Mounting holes (2.3mm diameter) in each corner (4x)
  • ADIS16507-1/PCBZ includes an ADIS16507-1BMLZ IMU
  • ADIS16507-2/PCBZ includes an ADIS16507-2BMLZ IMU
  • ADIS16507-3/PCBZ includes an ADIS16507-3BMLZ IMU

Product Details

The ADIS16507-x/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16507 IMU model and an embedded processor platform. Each ADIS16507-x/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.

EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
ADIS16507-x/PCBZ
ADIS16507 Breakout Board

Latest Discussions