ADIS16488A
PRODUCTIONTactical Grade, Ten Degrees of Freedom Inertial Sensor
- Part Models
- 1
- 1ku List Price
- Starting From $2156.26
Part Details
- Triaxial, digital gyroscope, ±450°/sec dynamic range
- ±0.05° orthogonal alignment error
- 5.1°/hr in-run bias stability
- 0.26°/√hr angular random walk
- 0.01% nonlinearity
- Triaxial, digital accelerometer, ±18 g
- Triaxial, delta angle and delta velocity outputs
- Triaxial, digital magnetometer, ±2.5 gauss
- Digital pressure sensor, 300 mbar to 1100 mbar
- Fast start-up time, ~500 ms
- Factory-calibrated sensitivity, bias, and axial alignment
- Calibration temperature range: −40°C to +85°C
- SPI-compatible serial interface
- Embedded temperature sensor
- Programmable operation and control
- Automatic and manual bias correction controls
- 4 FIR filter banks, 120 configurable taps
- Digital input/output: data-ready alarm indicator, external clock
- Alarms for condition monitoring
- Power-down/sleep mode for power management
- Optional external sample clock input: up to 2.4 kHz
- Single command self test
- Single-supply operation: 3.0 V to 3.6 V
- 2000 g shock survivability
- Operating temperature range: −55°C to +105°C (CML)
The ADIS16488A iSensor® device is a complete inertial system that includes a triaxis gyroscope, a triaxis accelerometer, triaxis magnetometer, and pressure sensor. Each inertial sensor in the ADIS16488A combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes each sensor for sensitivity, bias, alignment, and linear acceleration (gyroscope bias). As a result, each sensor has its own dynamic compensation formulas that provide accurate sensor measurements.
The ADIS16488A provides a simple, cost-effective method for integrating accurate, multiaxis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time. Tight orthogonal alignment simplifies inertial frame alignment in navigation systems. The SPI and register structure provide a simple interface for data collection and configuration control.
The ADIS16488A uses the same footprint and connector system as the ADIS16375, ADIS16480, and ADIS16485, which greatly simplifies the upgrade process. The ADIS16488A is packaged in a module that is approximately 47 mm × 44 mm × 14 mm and includes a standard connector interface.
Applications
- Platform stabilization and control
- Navigation
- Personnel tracking
- Instrumentation
- Robotics
Documentation
Data Sheet 2
User Guide 1
Technical Articles 7
Frequently Asked Question 4
Video 2
Device Drivers 1
Analog Dialogue 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADIS16488BMLZ | 4-Lead Module with Connector Interface (44mm x 42.6mm x 14mm w/EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 19, 2021 - 21_0101 ADIS1648X IMU Package Dimension Tolerance Change |
||
ADIS16488BMLZ | ||
Aug 18, 2020 - 20_0268 Addition of ADGT Philippines as an additional test site for the ADIS1648X |
||
ADIS16488BMLZ | ||
Feb 15, 2019 - 19_0010 Addition of Integrated Microelectronics Inc. Philippines(IMI) approved assembly site & Magnetometer Change for the ADIS1648X |
||
ADIS16488BMLZ |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?