ADIS16480

RECOMMENDED FOR NEW DESIGNS

Ten Degrees of Freedom MEMS Inertial Sensor with Dynamic Orientation Outputs

Part Models
2
1ku List Price
Starting From $2891.89

Part Details

  • Dynamic angle outputs
    • Quaternion, Euler, rotation matrix
    • 0.1° (pitch, roll) and 0.3° (yaw) static accuracy
  • Triaxial, digital gyroscope, ±450°/sec dynamic range
    • ±0.05° orthogonal alignment error
    • 6°/√hr in-run bias stability
    • 0.3°/√hr angular random walk
    • 0.01% nonlinearity
  • Triaxial, digital accelerometer, ±10 g
  • Triaxial, delta angle and delta velocity outputs
  • Triaxial, digital magnetometer, ±2.5 gauss
  • Digital pressure sensor, 300 mbar to 1100 mbar
  • Adaptive extended Kalman filter
    • Automatic covariance computation
    • Programmable reference reorientation
    • Programmable sensor disturbance levels
    • Configurable event-driven controls
  • Factory-calibrated sensitivity, bias, and axial alignment
    • Calibration temperature range: −40°C to +85°C
  • SPI-compatible serial interface
  • Programmable operation and control
    • 4 FIR filter banks, 120 configurable taps
    • Digital I/O: data-ready alarm indicator, external clock
    • Optional external sample clock input: up to 2.4 kHz
    • Single-command self-test
  • Single-supply operation: 3.0 V to 3.6 V
  • 2000 g shock survivability
ADIS16480
Ten Degrees of Freedom MEMS Inertial Sensor with Dynamic Orientation Outputs
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
EVAL-ADISIMU1-RPIZ

IMU to Raspberry Pi Adaptor Board

Features and Benefits

  • Simplifies software and application prototyping of IMU’s on Raspberry Pi Platform
    • Direct mounting for software development
    • Ribbon cable mounting for application testing and verification
  • Connects to ADIS16IMU1/PCBZ and ADIS16IMU4/PCBZ compatible IMU devices
  • Connectable to Raspberry Pi 3B+ and 4 through the 40pin GPIO connector

Product Details

This adaptor board allows for easy plug and play connection of Analog Devices Inertial Measurement Unit (IMU) devices to the Raspberry Pi platform, providing application and software development.

There are two ways in which to connect your IMU to this adaptor board.

  1. Direct board mounting using the screws and mounting locations provided.
  2. Mount the IMU to a separate ADIS16IMU1/PCBZ or ADIS16IMU4/PCBZ breakout board and use the flexible 16-position ribbon cable to the EVAL-ADISIMU1-RPIZ.

This helps both software development as well as enabling real world application verification with the ability to physically move the sensor.

eval board
ADIS16IMU1/PCBZ

Breakout Board for the ADIS1613x, ADIS1637x, ADIS1648x and ADIS1649x

Features and Benefits

  • Simplify prototype connection of many ADIS16xxx devices to existing embedded processor systems.
  • Necessary to connect some ADIS16xxx devices to the EVAL-ADIS2 evaluation system.
  • Comes with a kit of M2x0.4 machine screws and hardware to simplify DUT attachment.

Product Details

The ADIS16IMU1/PCBZ is a breakout board for many of the ADIS16xxx IMU and gyroscope products. It provides a series of tapped M2x0.4mm machine screw holes to support direct-mounting with several different package styles, along with a 16-pin, dual-row, 2mm connect interface that supports simple connection with remote processor boards, using up to 12 inches of a 1mm ribbon cable.

EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
EVAL-ADISIMU1-RPIZ
IMU to Raspberry Pi Adaptor Board
ADIS16IMU1/PCBZ
Breakout Board for the ADIS1613x, ADIS1637x, ADIS1648x and ADIS1649x

Latest Discussions

Recently Viewed