ADIS16228

Obsolete

Digital Triaxial Vibration Sensor with FFT Analysis and Storage

Viewing:

Part Details

  • Frequency domain triaxial vibration sensor
  • Flat frequency response up to 5 kHz
  • Digital acceleration data, ±18 g measurement range
    Digital range settings: 0 g to 1 g/5 g/10 g/20 g
  • Real-time sample mode: 20.48 kSPS, single-axis
  • Capture sample modes: 20.48 kSPS, three axes
    Trigger modes: SPI, timer, external
    Programmable decimation filter, 11 rate settings
    Multirecord capture for selected filter settings
    Manual capture mode for time domain data collection
  • FFT, 512-point, real valued, all three axes (x, y, z)
  • 3 windowing options: rectangular, Hanning, flat top
    Programmable FFT averaging: up to 255 averages
  • Storage: 14 FFT records on all three axes (x, y, z)

ADIS16228
Digital Triaxial Vibration Sensor with FFT Analysis and Storage
ADIS16228-FBL ADIS16228 Pin Configuration
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
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
ADIS16ACL1/PCB

ADIS16ACL1 Breakout Board

Features and Benefits

  • Mating connector for the ADIS16210 and ADIS16228 
  • Standard (1mm, 16-pin) ribbon cable interface for simple connection to a separate embedded processor board 
  • Compatible interface with EVAL-ADIS2 platform

Product Details

The ADIS16ACL1/PCBZ breakout board simplifies the process of connecting ADIS16210 and ADIS16228 products to an embedded processor board or to the EVAL-ADIS2 evaluation system. The ADIS16ACL1/PCBZ also serves as a partial replacement for two evaluation tools that will soon be obsolete. Please see the following list: 
  • Replace the ADIS16210/PCBZ with (1) ADIS16210CMLZ and (1)  ADIS16ACL1/PCBZ
  • Replace the ADIS16228/PCBZ with (1) ADIS16228CMLZ and (1)  ADIS16ACL1/PCBZ

EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
EVAL-ADIS-FX3 Evaluation Board EVAL-ADIS-FX3TOP Top View EVAL-ADIS-FX3 Evaluation Board - Bottom View
ADIS16ACL1/PCB
ADIS16ACL1 Breakout Board
ADIS16ACL1-PCBZANGLE-web ADIS16ACL1-PCBZBOTTOM-web ADIS16ACL1-PCBZTOP-web

Latest Discussions

Recently Viewed