ADIS16201
PRODUCTIONProgrammable Dual-Axis Inclinometer/Accelerometer
- Part Models
- 1
- 1ku List Price
- Starting From $49.01
Part Details
- Dual-axis inclinometer/accelerometer measurements
- 12-, 14-bit digital inclination/acceleration sensor outputs
- ±1.7 g accelerometer measurement range
- ±90° inclinometer measurement range, linear output
- 12-bit digital temperature sensor output
- Digitally controlled sensitivity and bias calibration
- Digitally controlled sample rate
- Digitally controlled frequency response
- Dual alarm settings with rate/threshold limits
- Auxiliary digital I/O
- Digitally activated self test
- Digitally activated low power mode
- SPI®-compatible serial interface
- Auxiliary 12-bit ADC input and DAC output
- Single-supply operation: 3.0 V to +3.6 V
- 3500 g powered shock survivability
The ADIS16201 is a complete, dual-axis acceleration and inclination angle measurement system available in a single compact package enabled by the Analog Devices iSensor™ integration. By enhancing the Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16201 provides factory calibrated and tunable digital sensor data in a convenient format that can be accessed using a serial peripheral interface (SPI). The SPI interface provides access to measurements for dual-axis linear acceleration, dual-axis linear inclination angle, temperature, power supply, and one auxiliary analog input. Easy access to calibrated digital sensor data provides developers with a system-ready device, reducing development time, cost, and program risk.
Unique characteristics of the end system are accommodated easily through several built-in features, such as a single command in-system offset calibration, along with convenient sample rate and bandwidth control.
The ADIS16201 offers the following embedded features, which eliminate the need for external circuitry and provide a simplified system interface:
- Configurable alarm function
- Auxiliary 12-bit ADC
- Auxiliary 12-bit DAC
- Configurable digital I/O port
- Digital self-test function
The ADIS16201 offers two power management features for managing system-level power dissipation: low power mode and a configurable shutdown feature.
The ADIS16201 is available in a 9.2 mm × 9.2 mm × 3.9 mm laminate-based land grid array (LGA) package with a temperature range of −40°C to +125°C.
APPLICATIONS
- Platform control, stabilization, and leveling
- Tilt sensing, inclinometers
- Motion/position measurement
- Monitor/alarm devices (security, medical, safety)
Documentation
Data Sheet 2
Technical Articles 1
Evaluation Design File 2
Frequently Asked Question 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADIS16201CCCZ | 16-Lead LGA (9.35mm x 9.2mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 1, 2020 - 17_0204 Addition of Analog Devices, Inc. General Trias (ADGT) as Qualified Test Site for ADIS16201, ADIS16203 and ADIS16209 |
||
ADIS16201CCCZ | ||
May 22, 2017 - 17_0061 iSensor Land Grid Array (LGA) Laminate Change to Halogen Free |
||
ADIS16201CCCZ | ||
Jan 3, 2017 - 16_0167 iSensor Product Enhancement to the ADIS16201, ADIS16203 and ADIS16209 |
||
ADIS16201CCCZ | ||
Feb 10, 2016 - 16_0019 Addition of IMI Philippines as Qualified Test Site for iSensor Land Grid Array (LGA) Products |
||
ADIS16201CCCZ | ||
Apr 9, 2014 - 13_0070 CANCELLED: LGA Product Family PCB Plating Change |
||
ADIS16201CCCZ | ||
May 11, 2012 - 10_0181 ADiS (Integrated Sensor) Land Grid Array (LGA) Assembly Site Transfer |
||
ADIS16201CCCZ |
This is the most up-to-date revision of the Data Sheet.