ADIS16130

Obsolete

Digital Output, High-Precision Angular Rate Sensor

Part Details

  • Low noise density, 0.0125°/sec/√Hz
  • Industry-standard serial peripheral interface (SPI)
  • 24-bit digital resolution
  • Dynamic range: ±250°/sec
  • Z-axis, yaw rate response
  • Bandwidth, adjustable: 300 Hz
  • Turn-on time: 35 ms
  • Digital self-test
  • High vibration rejection
  • High shock survivability
  • Embedded temperature sensor output
  • Precision voltage reference output

Suggested Replacement Parts

ADIS16135 RECOMMENDED FOR NEW DESIGNS

±300°/Sec Precision Angular Rate Sensor

ADIS16130
Digital Output, High-Precision Angular Rate Sensor
Ask a Question

Documentation

Learn More

Software Resources

Latest Discussions

Recently Viewed