AD9209

RECOMMENDED FOR NEW DESIGNS

12-Bit, 4GSPS, JESD204B/C, Quad Analog-to-Digital Converter

Part Models
2
1ku List Price
Starting From $1115.51

Part Details

  • Flexible reconfigurable common platform design
    • Supports single-, dua-l, and quad-band
    • Datapaths and DSP blocks are fully bypassable
    • On-chip PLL with multichip synchronization
      • External RF clock input option for off-chip PLL
      • Supports clock input frequencies up to 12 GHz
  • Maximum ADC sample rate up to 4 GSPS
    • Maximum data rate up to 4 GSPS using JESD204C
    • 8 GHz analog input bandwidth (−3 dB)
  • ADC ac performance at 4 GSPS
    • Differential input voltage: 1.4 V p-p
    • Noise density: −151.5 dBFS/Hz
    • HD2: −69 dBFS at 2.7 GHz (AIN at −1 dBFS)
    • HD3: −76 dBFS at 2.7 GHz (AIN at −1 dBFS)
    • Worst other (excluding HD2 and HD3): −79 dBFS at 2.7 GHz
  • Auxiliary features
    • Phase coherent fast frequency hopping
    • ADC clock driver with selectable divide ratios
    • On-chip temperature monitoring unit
    • Flexible GPIOx pins
  • Versatile digital features
    • Selectable decimation filters
    • Configurable DDCs
      • 8 fine complex DDCs and 4 coarse complex DDCs
      • 48-bit NCO per DDC
    • Programmable 192-tap PFIR filter for receive equalization
      • Supports 4 different profile settings loaded via GPIO
    • Programmable delay per datapath
    • Receive AGC support
      • Fast detect with low latency for fast AGC control
      • Signal monitor for slow AGC control
      • Dedicated AGC support pins
  • SERDES JESD204B/JESD204C interface, 8 lanes up to 24.75 Gbps
    • 8 lanes per ADCs
    • 8 lanes JESD204B/JESD204C Tx (JTx)
    • Supports real or complex digital data (8-, 12-, 16-, or 24-bit)
  • 15 mm × 15 mm, 324-ball BGA with 0.8 mm pitch
AD9209
12-Bit, 4GSPS, JESD204B/C, Quad Analog-to-Digital Converter
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
Hardware Ecosystem

Parts Product Life Cycle Description
µModule Buck Regulators 1
LTM8053 RECOMMENDED FOR NEW DESIGNS 40VIN, 3.5A/6A Step-Down Silent Switcher μModule Regulator
Clock Distribution Devices 3
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

MxFE JESD204 Mode Selector Tool

The JESD204B/C Mode Selector Tool is a simple command line-based Windows executable that can be used to narrow down the number of JESD204x modes to only include those modes that support the user’s specific application use case. The tool guides the user through a use case description flow chart and gives the user a small list of applicable transmit and/or receive modes to choose from. This tool is applicable to the AD9081, AD9082, AD9177, AD9207, AD9209, AD9986, and AD9988.

Open Tool

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

S-Parameter 2

AD9207/AD9209 AMI Model

Open Tool

Thermal Models 1

High Speed Converter Toolbox for MATLAB

Open Tool

Evaluation Kits

eval board
EVAL-AD9081

AD9081 Evaluation Board

Features and Benefits

  • Fully functional evaluation boards for the AD9081
  • PC software for control with ACE software
  • On-board clocking provided by the HMC7044 manages device and FPGA clocking
  • Option to switch to external direct clocking

Product Details

The AD9081-FMCA-EBZ evaluation board includes all of the support circuitry required to operate the AD9081 in various modes and configurations. The application software used to interface with the device is also described. The AD9081-FMCA-EBZ evaluation board connects to the Analog Devices, Inc., ADS9-V2EBZ for evaluation with the ACE software. The boards can also interface to commercially available field-programmable gate array (FPGA) development boards from Xilinx® or Intel®. Information on how to use these platforms to evaluate the AD9081 or AD9082 is available in the Using the AD-FMC-SDCARD section.

The ACE software allows the user to set up the AD9081 or AD9082 in various modes, and capture analog-to-digital converter (ADC) data for analysis. The DPGDownloaderLite software generates and transmits vectors to the DACs, which can then be sent to a spectrum analyzer for further analysis. For more details, see the AD9081 and AD9082 data sheets, which must be consulted in conjunction with this user guide when using the evaluation boards.

eval board
ADS9-V2EBZ

ADS9-V2EBZ Evaluation Board

Features and Benefits

Xilinx Kintex Ultrascale+ XCKU15P-2FFVE1517E FPGA.

  • One (1) FMC+ connector.
  • Twenty (20) 28Gbps transceivers supported by one (1) FMC+ connector.
  • HMC DRAM
  • Simple USB 3.0 port interface.
  • Two micro SD cards are included, "TRX" -- for ADRV9026 evaluation boards and "HSX" -- for MxFE evaluation boards.

Product Details

When connected to a specified Analog Devices high speed converter evaluation board, the ADS9-V2EBZ works as a data capture/transmit board. Designed to support the highest speed JESD204B/C data converters, the FPGA on the ADS9-V2EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's.

EVAL-AD9081
AD9081 Evaluation Board
ADS9-V2EBZ
ADS9-V2EBZ Evaluation Board

Latest Discussions

Recently Viewed