AD7993

PRODUCTION

4-Channel, 10-Bit ADC with I2C Compatible Interface in 16-Lead TSSOP

Part Models
4
1ku List Price
Starting From $3.10

Part Details

  • 10-Bit ADC with Fast Conversion Time: 2 µs
  • Four Single-Ended Analog Input Channels
  • Specified for VDD of 2.7 V to 5.5 V
  • Low Power Consumption
  • Fast Throughput Rate: 188 kSPS
  • Sequencer Operation
  • Automatic Cycle Mode
  • I2C® Compatible Serial Interface
  • I2C® Interface supports:
    Standard, Fast, and High-Speed Modes
  • Out of Range Indicator
  • Pin-Selectable Addressing via AS
  • Automatic Shutdown Mode: 1 µA max
AD7993
4-Channel, 10-Bit ADC with I2C Compatible Interface in 16-Lead TSSOP
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
Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 4
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
ADUM1251 PRODUCTION Hot Swappable, Dual I2C Isolators
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
ADuM2251 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7994

AD7993/AD7994 Evaluation Board

Product Details

The EVAL-AD7994EBZ is a fully featured evaluation board for the AD7993 and AD7994. The evaluation board can be operated in complete standalone mode or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7994
AD7993/AD7994 Evaluation Board

Latest Discussions