AD7991

PRODUCTION

4-Channel, 12-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23

Part Models
3
1ku List Price
Starting From $3.91

Part Details

  • 12-/10-/8-bit ADCs with fast conversion time: 1 μs typical
  • 4 analog input channels/3 analog input channels with reference input
  • Specified for VDD of 2.7 V to 5.5 V
  • Sequencer operation
  • Temperature range: −40°C to +125°C
  • I2C-compatible serial interface supports standard, fast, and high speed modes
  • 2 versions allow 2 I2C addresses
  • Low power consumption
    • Shutdown mode: 1 μA maximum
  • 8-lead SOT-23 package
  • Qualified for automotive applications
AD7991
4-Channel, 12-Bit ADC with I2C Compatible Interface in 8-Lead SOT-23
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
Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 4
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
ADUM1251 PRODUCTION Hot Swappable, Dual I2C Isolators
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
ADuM2251 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7991

AD7991 Evaluation Board

Product Details

The EVAL-AD7991EBZ is a fully featured evaluation board for the AD7991. The evaluation board can be operated in complete standalone mode or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7991
AD7991 Evaluation Board

Latest Discussions