AD7944

PRODUCTION

14-Bit, 2.5 MSPS, PulSAR 15.5 mW ADC in LFCSP

Part Models
2
1ku List Price
Starting From $12.11

Part Details

  • 14-bit resolution with no missing codes
  • Throughput: 2.5 MSPS (TURBO high), 2.0 MSPS (TURBO low)
  • Low power dissipation
    15.5 mW at 2.5 MSPS, with external reference 
    28 mW at 2.5 MSPS, with internal reference
  • SNR
    84 dB, with on-chip reference 
    84.5 dB, with external reference
  • 4.096 V internal reference: typical drift of
    ±10 ppm/°C
  • INL: ±0.25 LSB typical, ±1.0 LSB maximum
  • Pseudo differential analog input voltage range
    0 V to VREF with VREF up to 5.0 V Allows use of any input range
  • No pipeline delay
  • Logic interface: 1.8 V/2.5 V/2.7 V
  • Serial interface: SPI-/QSPI-/MICROWIRE-/DSP-compatible
  • Ability to daisy-chain multiple ADCs with busy indicator
  • 20-lead, 4 mm × 4 mm LFCSP (QFN)
AD7944
14-Bit, 2.5 MSPS, PulSAR 15.5 mW ADC in LFCSP
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Fully Differential Amplifiers 1
AD8475 PRODUCTION Precision, Selectable Gain, Fully Differential Funnel Amplifier
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 1
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1


Evaluation Kits

EVAL-AD7944

AD7944 Evaluation Board

Product Details

The EVAL-AD7944FMCZ is a fully featured evaluation Kit for the AD7944. This board operates in conjunction with the System Development Platform board, EVAL-SDP-CH1Z. When operated with the System Development Platform board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software has an accompanying user guide describing the operation and set up of the evaluation board when operated with the System Development Platform board.

EVAL-AD7944
AD7944 Evaluation Board

Latest Discussions