AD7606x Banner

The AD7606x Software Model enables users to try different configurations for AD7606, AD7606B, AD7606C-18, AD7608 and AD7609: sampling rate, RC filtering, oversampling, calibration; and analyze frequency response, noise performance, interface timing or power consumption, among others.

Download Software

AD7608

PRODUCTION

8-Channel DAS with 18-Bit, Bipolar, Simultaneous Sampling ADC

Part Models
2
1ku List Price
Starting From $24.13

Part Details

  • 8 simultaneously sampled inputs
  • True bipolar analog input ranges: ±10 V, ±5 V
  • Single 5 V analog supply and 2.3 V to 5.25 V VDRIVE
  • Fully integrated data acquisition solution
    • Analog input clamp protection
    • Input buffer with 1 MΩ analog input impedance
    • Second-order antialiasing analog filter
    • On-chip accurate reference and reference buffer
    • 18-bit ADC with 200 kSPS on all channels
    • Oversampling capability with digital filter 
  • Flexible parallel/serial interface
  • SPI/QSPI/MICROWIRE/DSP compatible
  • Pin compatible solutions from 14-bits to 18-bits
  • Performance
    • 7 kV ESD rating on analog input channels
    • 98 dB SNR, −107 dB THD
    • Low power: 100 mW
    • Standby mode: 25 mW
  • 64-lead LQFP package
AD7608
8-Channel DAS with 18-Bit, Bipolar, Simultaneous Sampling ADC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 2
ADUM5000 PRODUCTION Isolated DC/DC Converter
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
Series Voltage References 2
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Standard Digital Isolators 1
ADUM1402 PRODUCTION Quad-Channel Digital Isolator (2/2 Channel Directionality)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-AD7608

AD7608 Evaluation Board

Product Details

The EVAL-AD7608SDZ is a fully featured evaluation Kit for the AD7608. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7608
AD7608 Evaluation Board

Latest Discussions