AD7389-4

RECOMMENDED FOR NEW DESIGNS

Differential Input, Quad, Internal Reference Simultaneous Sampling, 16-Bit SAR ADC

Part Models
3
1ku List Price
Starting From $23.04

Part Details

  • 16-bit ADC family
  • Quad simultaneous sampling
  • Fully differential analog inputs
  • Wide common-mode range
  • High throughput rate: 2 MSPS
  • Buffered 2.5 V internal voltage reference (10 ppm/°C)
  • On-chip oversampling function
  • INL (maximum): 2 LSBs
  • SNR (typical)
    • 90.5 dB at VREF = 2.5 V
    • 97.9 dB at RES = 1, OSR = 8× rolling average oversampling
  • 2-bit resolution boost
  • Out of range indicator (ALERT)
  • High-speed serial interface
  • −40°C to +125°C operation
  • 4 mm × 4 mm, 24-lead LFCSP
AD7389-4
Differential Input, Quad, Internal Reference Simultaneous Sampling, 16-Bit SAR ADC
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 2
ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

Low Noise Op Amps (≤ 10nV/√Hz) 1
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Negative Linear Regulators (LDO) 1
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD7380-4/EVAL-AD7383-4

Evaluating the AD738x-4 Family, 4-Channel, Simultaneous Sampling, Successive Approximation ADCs

Features and Benefits

  • Fully featured evaluation board for testing multichannel, simultaneous sampling ADCs
  • On-board reference, reference buffer, and ADC driver
  • On-board power supplies
  • Board-compatible, high speed system demonstration platform (SDP-H1) controller
  • PC-based for control and data analysis

Product Details

The EVAL-AD7380-4FMCZ and EVAL-AD7383-4FMCZ are full featured evaluation boards that evaluate all features of the AD7380-4 and AD7383-4 analog-to-digital converters (ADCs). The evaluation boards can be controlled by the EVAL-SDP-CH1Z via the 160-way system demonstration platform (SDP) connector, J4. The EVALSDP-CH1Z board controls the evaluation boards through the USB port of a PC using the Analysis, Control, Evaluation (ACE) software, which is available for download from the ACE software page.

Complete specifications for the AD7380-4, AD7381-4, AD7389-4, AD7384-4, and AD7383-4 are provided in the AD7380-4, AD7381-4, AD7389-4, AD7384-4, and AD7383-4 data sheets. Consult these specifications in conjunction with this user guide when using the evaluation boards. Full details on the EVAL-SDP-CH1Z are available on the SDP-H1 product page. The comprehensive ACE user guide is available on the ACE software page.

The EVAL-AD7380-4FMCZ can be used to evaluate the AD7389-4 and AD7381-4. The EVAL-AD7383-4FMCZ can be used to evaluate the AD7384-4. 14-bit ADCs like the AD7381-4 and AD7384-4 have a lower number of SCLK cycles to clock out the conversion result. Refer to the product data sheet for information about the serial interface and for the required number of serial clock (SCLK) reading conversion results.

EVAL-AD7380-4/EVAL-AD7383-4
Evaluating the AD738x-4 Family, 4-Channel, Simultaneous Sampling, Successive Approximation ADCs

Latest Discussions

No discussions on AD7389-4 yet. Have something to say?

Start a Discussion on EngineerZone®