AD7273

PRODUCTION

3 MSPS 10-Bit ADC in TSOT and MSOP Packages

Part Models
3
1ku List Price
Starting From $5.63
Viewing:

Part Details

  • Fast Throughput Rate: 3 MSPS
  • Specified for VDD of 2.35 V to 3.6 V
  • Low Power: 13.5 mW at 3 MSPS with 3 V Supplies
  • Wide Input Bandwidth: 70 dB SNR at 1 MHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI/MICROWIRE/DSP Compatible
  • Power Down Mode: 1 µA max
  • 8-Lead TSOT Package
  • 8-Lead MSOP Package
  • 12-Bit Version: AD7274
AD7273
3 MSPS 10-Bit ADC in TSOT and MSOP Packages
AD7273/AD7274 Functional Block Diagram AD7273/AD7274 Pin Configuration AD7273/AD7274 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed