AD7274
PRODUCTION3 MSPS 12-Bit A/D Converter in TSOT and MSOP Packages
- Part Models
- 4
- 1ku List Price
- Starting From $5.65
Part Details
- Fast Throughput Rate: 3 MSPS
- Specified for VDD of 2.35 V to 3.6 V
- Low Power: 13.5 mW at 3 MSPS with 3 V Supplies
- Wide Input Bandwidth: 70 dB SNR at 1 MHz Input Frequency
- Flexible Power/Serial Clock Speed Management
- No Pipeline Delays
- High Speed Serial Interface SPI®/QSPI™/MICROWIRE™/DSP Compatible
- Power Down Mode: 1 µA max
- 8-Lead TSOT Package
- 8-Lead MSOP Package
- 10-Bit Version: AD7273
The AD7274 is a 12-bit, high speed, low power, successive-approximation ADC. The part operates from a single 2.35V to 3.6 V power supply and features throughput rates up to 3 MSPS. The part contains a low-noise, wide bandwidth track/hold amplifier which can handle input frequencies in excess of 30 MHz.
The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and the conversion is also initiated at this point. The conversion rate is determined by the SCLK. There are no pipeline delays associated with the part.
The AD7274 uses advanced design techniques to achieve very low power dissipation at high throughput rates.
The reference for the part is applied externally and can be in the range of 1.2 V to VDD. This allows the widest dynamic input range to the ADC.
Applications
- Battery-Powered Systems
- Personal Digital Assistants
- Medical Instruments
- Mobile Communications
- Instrumentation and Control Systems
- Data Acquisition Systems
- High-Speed Modems
- Optical Sensors
Part # | Resolution (Bits) | Package Type | Price |
AD7274 | 12 | 8-LEAD TSOT/MSOP | $6.50 |
AD7276 | 12 | 6-LEAD TSOT/8-LEAD MSOP | $6.25 |
AD7277 | 10 | 6-LEAD TSOT/8-LEAD MSOP | $3.60 |
AD7273 | 10 | 8-LEAD TSOT/MSOP | $3.75 |
AD7278 | 8 | 6-LEAD TSOT/8-LEAD MSOP | $1.85 |
Documentation
Data Sheet 1
Technical Articles 1
Product Highlight 1
Evaluation Design File 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7274BRMZ | 8-Lead MSOP | ||
AD7274BRMZ-REEL | 8-Lead MSOP | ||
AD7274BUJZ-500RL7 | 8-Lead TSOT | ||
AD7274BUJZ-REEL7 | 8-Lead TSOT |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
AD7274BRMZ | PRODUCTION | |
AD7274BRMZ-REEL | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD7274BRMZ | PRODUCTION | |
AD7274BRMZ-REEL | PRODUCTION | |
Jan 26, 2010 - 10_0007 Halogen Free Material Change for TSOT Products |
||
AD7274BUJZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.