AD7195

RECOMMENDED FOR NEW DESIGNS

4.8 kHz, Ultralow Noise, 24-Bit Sigma-Delta ADC with PGA and AC Excitation

Part Models
3
1ku List Price
Starting From $8.86

Part Details

  • AC or DC sensor excitation
  • RMS noise: 8.5 nV at 4.7 Hz (gain = 128)
  • 16 noise-free bits at 2.4 kHz (gain = 128)
  • Up to 22.5 noise-free bits (gain = 1)
  • Offset drift: 5 nV/°C
  • Gain drift: 1 ppm/°C
  • Specified drift over time
  • 2 differential/4 pseudo differential input channels
  • Automatic channel sequencer
  • Programmable gain (1 to 128)
  • Output data rate: 4.7 Hz to 4.8 kHz
  • Internal or external clock
  • Simultaneous 50 Hz/60 Hz rejection
  • Power supply
    • AVDD: 4.75 V to 5.25 V
    • DVDD: 2.7 V to 5.25 V
  • Current: 6 mA
  • Temperature range: –40°C to +105°C
  • Package: 32-lead LFCSP
AD7195
4.8 kHz, Ultralow Noise, 24-Bit Sigma-Delta ADC with PGA and AC Excitation
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADUM3470 PRODUCTION Isolated Switching Regulators (4/0 Channel Directionality)
Low Input Bias Current Op Amps (≤100 pA) 2
ADA4051-2 PRODUCTION 1.8V, µPower, Zero-Drift, RRIO Dual Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Positive Linear Regulators (LDO) 1
ADP3303 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy anyCAP™ 200 mA Low Dropout Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Design Tool 1


Evaluation Kits

EVAL-AD7195

OBSOLETE: AD7195 Evaluation Board

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-AD7195ASDZ.

The EVAL-AD7195EBZ is a fully featured evaluation Board for the AD7195. The evaluation board can be operated in standalone mode ( either battery-powered or with external power supply) or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

eval board
EVAL-AD7195ASDZ

Features and Benefits

  • Full featured evaluation board for the AD7195
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time and frequency domain)

Product Details

The EVAL-AD7195ASDZ evaluation kit features the AD7195 which is 4.8 kHz ultralow noise 24-bit sigma-delta (Σ-Δ) ADCs. The on-chip low noise gain stage means that signals of small amplitude can interface directly to the ADC. The internal clock option provides a compact solution for low BW requirements.

The AD7195 ACE Plugin fully configures the AD7195 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Applications

  • PLC/DCS analog input modules
  • Data acquisition
  • Strain gage transducers
  • Pressure measurement
  • Temperature measurement
  • Weigh scales
  • Chromatography
  • Medical and scientific instrumentation

EVAL-AD7195
OBSOLETE: AD7195 Evaluation Board
EVAL-AD7195ASDZ

Latest Discussions