AD5311

PRODUCTION

2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 10-Bit DAC

Part Models
3
1ku List Price
Starting From $3.58
Viewing:

Part Details

  • Buffered voltage output 10-bit DAC
  • 6-lead SOT-23 and 8-lead MSOP packages
  • Micropower operation: 120 μA at 3 V
  • 2-wire (I2C-compatible) serial interface
  • Data readback capability
  • 2.5 V to 5.5 V power supply
  • Guaranteed monotonic by design over all codes
  • Power-down to 50 nA at 3 V
  • Reference derived from power supply
  • Power-on reset to 0 V
  • On-chip rail-to-rail output buffer amplifier
  • 3 power-down functions
AD5311
2.5 V to 5.5 V, 120 µA, 2-Wire Interface, Voltage-Output 10-Bit DAC
AD5301-5311-5321-fbl AD5301-11-21 Pin Configuration AD5301-11-21 Pin Configuration
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
Parts Product Life Cycle Description
AD5311R PRODUCTION 10-Bit nanoDAC, I2C Interface and 2 ppm/°C On-Chip Reference