AD5301

PRODUCTION

2.5 V to 5.5 V, 120 μA, 2-Wire Interface, Voltage-Output 8-Bit DAC

Part Models
4
1ku List Price
Starting From $2.59

Part Details

  • Buffered voltage output 8-bit DAC
  • 6-lead SOT-23 and 8-lead MSOP packages
  • Micropower operation: 120 μA at 3 V
  • 2-wire (I2C-compatible) serial interface
  • Data readback capability
  • 2.5 V to 5.5 V power supply
  • Guaranteed monotonic by design over all codes
  • Power-down to 50 nA at 3 V
  • Reference derived from power supply
  • Power-on reset to 0 V
  • On-chip rail-to-rail output buffer amplifier
  • 3 power-down functions
AD5301
2.5 V to 5.5 V, 120 μA, 2-Wire Interface, Voltage-Output 8-Bit DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed