AD4130-8

RECOMMENDED FOR NEW DESIGNS

32 μA, Ultra Low Power, 24-Bit Sigma-Delta ADC with Integrated PGA and FIFO

Part Models
2
1ku List Price
Starting From $6.33

Part Details

  • Ultralow current consumption (typical):
    • 32 μA: continuous conversion mode (gain = 128)
    • 5 μA: duty cycling mode (ratio = 1/16)
    • 0.5 μA: standby mode
    • 0.1 μA: power-down mode
  • Built-in features for system level power savings:
    • Current saving duty cycle ratio: 1/4 or 1/16
    • Smart sequencer and per channel configuration minimizes host processor load
    • Deep embedded FIFO minimizes host processor load (depth of 256 samples)
    • Autonomous FIFO interrupt functionality, threshold detection
    • Single supply as low as 1.71 V increasing battery length
  • RMS noise: 25 nV rms at 1.17 SPS (gain = 128) – 48 nV/√Hz
  • Up to 22 noise free bits (gain = 1)
  • Output data rate: 1.17 SPS to 2.4 kSPS
  • Operates from 1.71 V to 3.6 V single supply or ±1.8 V split supplies
  • Band gap reference with 15 ppm/°C maximum drift
  • PGA with rail-to-rail analog input
  • Adaptable sensor interfacing functionality:
    • Matched programmable excitation currents for RTDs
    • On-chip bias voltage generator for thermocouples
    • Low-side power switch for bridge transducers
    • Sensor open wire detection
  • Internal temperature sensor and oscillator
  • Self and system calibration
  • Flexible filter options
  • Simultaneous 50 Hz/60 Hz rejection (on selected filter options)
  • General-purpose outputs
  • Diagnostic functionality
  • Crosspoint multiplexed inputs
    • 8 differential/16 pseudo differential inputs
  • 5 MHz SPI (3-wire or 4-wire)
  • Available in 35-ball, 2.74 mm × 3.6 mm WLCSP and 32-lead, 5 mm × 5 mm LFCSP
  • Temperature range: −40°C to +105°C (WLCSP), −40°C to +125°C (LFCSP)
  • AD4130-8 LFCSP pin compatible with AD7124-8 LFCSP
AD4130-8
32 μA, Ultra Low Power, 24-Bit Sigma-Delta ADC with Integrated PGA and FIFO
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD4130-8

Design Tool 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD4130-8

AD4130-8 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD4130-8
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CK1Z)
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD4130-8WARDZ evaluation kit features the AD4130-8 24-bit, ultra-low power, low noise analog-to-digital converter (ADC).

The EVAL-AD4130-8WARDZ board connects to the USB port of the PC by connecting to the EVAL-SDP-CK1Z motherboard. A 5V USB supply via the PC is regulated to 3.3 V to supply the AD4130-8 and support all necessary components.

The AD4130-8 ACE Plugin fully configures the AD4130-8 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EVAL-AD4130-8WARDZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD4130-8 over the USB through the EVAL-SDP-CK1Z System Demonstration Platform (SDP) board.

APPLICATIONS

  • Temperature measurements, such as thermocouple, RTD and thermistors
  • Pressure measurement, such as bridge transducers
  • Smart transmitters in healthcare and wearables

EVAL-AD4130-8
AD4130-8 Evaluation Board

Latest Discussions

No discussions on AD4130-8 yet. Have something to say?

Start a Discussion on EngineerZone®