ADR3625
RECOMMENDED FOR NEW DESIGNSPrecision, Micropower, High Current Output Voltage Reference
- Part Models
- 4
- 1ku List Price
- Starting From $3.26
Part Details
- Maximum temperature coefficient
- 3 ppm/°C (B grade)
- 6 ppm/°C (A grade)
- Output current capacity (typical): 70 mA sourcing/20 mA sinking
- Low quiescent current: 65 μA
- Low shutdown current: 1.5 μA
- Output voltage noise (0.1 Hz to 10 Hz): 3 ppm p-p
- Maximum initial output voltage error
- ±0.04% (B grade)
- ±0.08% (A grade)
- Operating temperature range: −40°C to +125°C
- Maximum input voltage: 16 V
- Low dropout voltage: 0.25 V
- 1.8 V logic compatible
- 8-Lead MSOP package
The ADR3625\ADR3630\ADR3650 are low power, high precision voltage references that feature a maximum temperature coefficient of 3 ppm/°C for the B grade in an 8-lead MSOP. Capable of sourcing up to 70 mA, the ADR3625\ADR3630\ADR3650 are an exceptional replacement to standard low dropout (LDO) regulators. For high accuracy, the output voltage and temperature coefficient are trimmed during production using the Analog Devices, Inc., proprietary DigiTrim® technology.
The low thermal hysteresis (7 ppm) and low long-term drift (160 ppm at 3500 Hr) improve system lifetime accuracy. A minimum load capacitance of 0.1 μF is required for operation. The ADR3625\ADR3630\ADR3650 is specified over the –40°C to +125°C operating temperature range.
APPLICATIONS
- Precision power supplies
- Portable instrumentation
- Process transmitters
- Remote sensors
- Medical instrumentation
- Auto battery monitors
Documentation
Data Sheet 1
User Guide 1
Video 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADR3625ARMZ | 8-Lead MSOP | ||
ADR3625ARMZ-R7 | 8-Lead MSOP | ||
ADR3625BRMZ | 8-Lead MSOP | ||
ADR3625BRMZ-R7 | 8-Lead MSOP |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADR3625
Signal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.