MAX32663A
PRODUCTIONUltra-Low Power ECG Biometric Sensor Hub
Low-Power ECG Sensor Hub Family which Seamlessly Communicates with Maxim's ECG AFE
- Part Models
- 2
- 1ku List Price
- Starting From $8.98
Part Details
- Three Different Versions
- Version FS (Full HeartKey Suite)
- Heart Rate, Heart Rate Variability, Stress Level Index, Energy Expenditure and User Identification
- Version W (Health and Wellness)
- Heart Rate, Heart Rate Variability, Stress Level Index and Energy Expenditure
- Version UI (User Identification)
- User Identification
- Version FS (Full HeartKey Suite)
- Biometric Sensor Hub Enables Faster Time to Market
- Removes Software Licensing Burden
- One Slave I2C for Communication with a Host Microcontroller
- One Master I2C for Communication with Sensors
- Manages the Ultra-Low Power-Hardware for Increased Efficiency
- First-In First-Out (FIFO) Provides Minimal Host Interaction
- Easily Integrate with Maxim’s Low-Power ECG AFEs (e.g., MAX30003)
- Tiny Form Factors for Footprint-Constrained Designs
- 3mm x 3mm TQFN
- 1.6mm x 1.6mm WLP
The MAX32663A is a low-power sensor hub with embedded firmware and HeartKey® ECG algorithms from B-Secur for wearable and medical devices. It enables seamless communication with Maxim’s low-power ECG sensors (e.g., the MAX30003), providing a complete solution that delivers health information and insights to an application.
Time to market is faster with this proven ECG solution that offers low power consumption, accurate and robust health data, and a tiny form factor, all while removing the licensing burden from the application.
Applications
- Hearables
- Mobile Devices
- Portable Medical
- Wearable Fitness
- Wearable Medical
Documentation
Data Sheet 1
User Guide 4
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX32663AGTGFS+ | Thin Quad Flatpack, No Leads | ||
MAX32663AGTGFS+T | Thin Quad Flatpack, No Leads |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 27, 2024 - 2400 ASSEMBLY |
||
MAX32663AGTGFS+ | PRODUCTION | |
MAX32663AGTGFS+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Biopotential Sensors 2 | ||
MAX30003 | PRODUCTION | Ultra-Low Power, Single-Channel Integrated Biopotential (ECG, R to R Detection) AFE |
MAX30001 | PRODUCTION | Ultra-Low-Power, Single-Channel Integrated Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) AFE |