AD3530

RECOMMENDED FOR NEW DESIGNS

8-Channel, 16-Bit Voltage Output DACs, SPI

Part Models
1
1ku List Price
Starting From $9.98

Part Details

  • 16-bit resolution, ±3 LSB16 INL, ±1 LSB16 DNL
  • TUE: ±0.22% of FSR maximum
  • Offset error: ±1.6mV maximum
  • Gain error: ±0.26% of FSR maximum
  • Guaranteed sourcing current of 50mA
  • Ultra-low headroom: 25mV at 20mA load
  • 62nV/√Hz noise spectral density (external reference)
  • Output voltage, current, and die temperature monitors
  • 50MHz SPI write and read
  • 2.7V to 5.5V power supply range
  • 1.2V or 1.8V compatible digital interface
  • Operating temperature range: −40°C to +125°C
  • Small package: 2.1mm × 2.2mm, 25-ball WLCSP
AD3530
8-Channel, 16-Bit Voltage Output DACs, SPI
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
Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck-Boost Regulators 1
MAX77859 RECOMMENDED FOR NEW DESIGNS 2.5V to 22V Input, 7.8A Switching Current High-Efficiency Buck-Boost Converter for USB-PD/PPS Applications
Positive Linear Regulators (LDO) 1
ADM7171 RECOMMENDED FOR NEW DESIGNS 6.5 V, 1 A, Ultralow Noise, High PSRR, Fast Transient Response CMOS LDO
Series Voltage References 1
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD3530R

Evaluation Board for the AD3530/AD3530R 16-Bit, 8-Channel, Voltage Output DACs

Features and Benefits

  • Full featured evaluation board for the AD3530/AD3530R
  • Various link options
  • PC control when used in conjunction with the Analog Devices, Inc., SDP board

Product Details

This user guide details the operation of the EVAL-AD3530RARDZ for the AD3530/AD3530R 16-bit, 8-channel, voltage output, digitalto- analog converters (DACs).

The EVAL-AD3530RARDZ allows users to quickly prototype the AD3530/AD3530R circuits and reduce design time. The AD3530/ AD3530R operate from single 2.7V to 5.5V supply ranges. The AD3530/AD3530R incorporate internal 2.5V references to give output voltages of 2.5V or 5V. The EVAL-AD3530RARDZ also incorporates an additional on-board voltage reference, the ADR4525.

The EVAL-AD3530RARDZ interfaces to the USB port of a PC via a system demonstration platform (SDP-K1) board. The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD3530RARDZ product page to use with the evaluation board to allow the user to program the AD3530/AD3530R devices. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-K1 board. When a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD3530RARDZ is compatible with Analog Devices, Inc., SDP-K1 board, which can be purchased separately. A typical connection between the EVAL-AD3530RARDZ and the SDP-K1 controller board is shown in EVAL-AD3530RARDZ.

For full details, see the AD3530/AD3530R data sheet, which must be used in conjunction with this user guide when using the EVALAD3530RARDZ.

EVAL-AD3530R
Evaluation Board for the AD3530/AD3530R 16-Bit, 8-Channel, Voltage Output DACs

Latest Discussions

No discussions on AD3530 yet. Have something to say?

Start a Discussion on EngineerZone®