AD5426
量产8-Bit High Bandwidth Multiplying DACs with Serial Interface
- 产品模型
- 3
产品详情
- +2.5 V to +5.5 V Supply Operation
- 50 MHz Serial Interface
- 10 MHz Multiplying Bandwidth
- 2.5 MSPS update rate
- ±10 V reference input
- Low glitch energy < 2 nV-s
- Pin Compatible 8- (AD5426), 10- (AD5432) Current Output DACs
- Guaranteed Monotonic
- Four Quadrant Multiplication
- Power On reset with brownout detection
- Daisy Chain Mode
- Readback Function
- 0.4 μA typical power consumption
- Pin Compatible 12-Bit (AD5443) Current Output DACs
The AD5426 / AD5432 / AD5443 are CMOS 8-, 10-, and 12-bit current output digital-to-analog converters (DACs), respectively. These devices operate from a 2.5 V to 5.5 V power supply, making them suitable for battery-powered applications and many other applications.
These DACs use a double buffered, 3-wire serial interface that is compatible with SPI, QSPI™, MICROWIRE™, and most DSP interface standards. In addition, a serial data out pin (SDO) allows for daisy-chaining when multiple packages are used. Data readback allows the user to read the contents of the DAC register via the SDO pin. On power-up, the internal shift register and latches are filled with 0s and the DAC outputs are at zero scale.
As a result of manufacturing on a CMOS submicron process, the parts offer excellent 4-quadrant multiplication characteristics with large signal multiplying bandwidths of 10 MHz. The applied external reference input voltage, VREF, determines the full-scale output current. An integrated feedback resistor, RFB, provides temperature tracking and full-scale voltage output when combined with an external current to voltage precision amplifier.
The AD5426 / AD5432 / AD5443 DACs are available in small, 10-lead MSOP packages.
The EVAL-AD5443SDZ / EVAL-AD5446SDZ / EVAL-AD5453SDZ evaluation board is available for evaluating DAC performance. For more information, see the UG-327 evaluation board user guide.
APPLICATIONS
- Portable battery-powered applications
- Waveform generators
- Instrumentation
- Programmable amplifiers and attenuators
- Digitally controlled calibration
- Programmable filters and oscillators
- Composite video
- Ultrasound
- Gain, offset, and voltage trimming
参考资料
数据手册 1
应用笔记 4
器件驱动器 4
解决方案设计及宣传手册 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
AD5426YRMZ | 10-Lead MSOP | ||
AD5426YRMZ-REEL | 10-Lead MSOP | ||
AD5426YRMZ-REEL7 | 10-Lead MSOP |
产品型号 | 产品生命周期 | PCN |
---|---|---|
1月 26, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
AD5426YRMZ | 量产 | |
AD5426YRMZ-REEL | 量产 | |
AD5426YRMZ-REEL7 | 量产 | |
8月 13, 2012 - 12_0090 AD5426/AD5432/AD5443 Datasheet Correction |
||
AD5426YRMZ | 量产 | |
AD5426YRMZ-REEL | 量产 | |
AD5426YRMZ-REEL7 | 量产 | |
5月 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD5426YRMZ | 量产 | |
AD5426YRMZ-REEL | 量产 | |
AD5426YRMZ-REEL7 | 量产 | |
2月 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD5426YRMZ | 量产 | |
AD5426YRMZ-REEL7 | 量产 |
这是最新版本的数据手册
软件资源
器件驱动器 4
FPGA/HDL 2
Evaluation Software 0
找不到您所需的软件或驱动?
工具及仿真模型
精密DAC误差预算工具
精密DAC误差预算工具是一种Web应用程序,用于计算精密DAC信号链的直流精度。它可显示整个信号链中的静态误差状况,以快速评估设计利弊。可计算由基准电压源、运算放大器和精密DAC引起的直流误差。
打开工具最新评论
需要发起讨论吗? 没有关于 ad5426的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论