MAX32655

推荐新设计使用

低功耗、Arm Cortex-M4 FPU微控制器和Bluetooth 5.2引擎

集成SIMO稳压电源、最新一代Bluetooth LE 5、RISC-V协处理器

产品模型
4
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 超低功耗无线微控制器
    • 内置100MHz振荡器
    • 具有7.3728MHz系统时钟选项的灵活低功耗模式
    • 512KB闪存和128KB SRAM
      • 一个32KB SRAM存储区上提供可选ECC
    • 16KB指令缓存/li>
  • 蓝牙5.2 LE无线电
    • 专用的超低功耗32位RISC-V协处理器,可减轻时序关键型蓝牙处理负荷
    • 提供完全开源的蓝牙5.2协议栈
    • 支持医疗身体区域网络(MBAN)和Mesh
    • 高吞吐量(2Mbps)模式
    • 远程(125kbps和500kbps)模式
    • Rx灵敏度:-97dBm;Tx功率:+5.5dBm
    • 单端天线连接(50Ω)
  • 提供电源管理充分延长电池寿命
    • 电源电压范围:2.0V至3.6V
    • 集成SIMO功率调节器
    • 3.0V时的有源电流为12.9μA/MHz
    • 对于32KB,3.0V时的保持电流为1.53μA
    • 低功耗模式下可选择SRAM数据保留功能+RTC
  • 多个外设,用于实施系统控制
    • 多达两个高速SPI控制器/目标
    • 多达三个I2C控制器/目标
    • 多达四个UART
    • 一个I2S控制器/目标
    • 多达8路输入、10位Σ-Δ ADC 7.8ksps
    • 多达四个微功耗比较器
    • 定时器:四个32位、两个低功耗、一个看门狗、一个低功耗看门狗
    • 1-Wire®控制器
    • 多达四个脉冲序列(PWM)引擎
    • 带唤醒定时器的RTC
    • 多达52个GPIO
  • 安全性和完整性
    • 可选安全引导
    • TRNG Seed发生器
    • AES 128/192/256硬件加速引擎
MAX32655
低功耗、Arm Cortex-M4 FPU微控制器和Bluetooth 5.2引擎
提问

参考资料

了解更多

软件资源


工具及仿真模型


评估套件

MAX32655FTHR

MAX32655评估套件

特性和优点

  • MAX32655微控制器
    • ARM Cortex-M4F,100MHz
    • 32位RISC-V协处理器,可减轻时序关键型蓝牙处理负荷
    • 512KB闪存
    • 128KB SRAM
    • 16KB缓存
    • 蓝牙5.2 LE无线电
    • 带电量计的MAX20303可穿戴PMIC
    • 通过USB充电
    • 用于Arm Cortex-M4F的板载DAPLink调试和编程接口
    • 试验板兼容接头
    • Micro USB连接器
    • Micro SD卡连接器
  • 集成外设
    • RGB指示灯LED
    • 用户按钮
    • 低功耗立体声音频编解码器
    • 数字麦克风
    • SWD调试器
    • 虚拟UART控制台

产品详情

MAX32655FTHR是一款快速开发平台,可帮助工程师使用MAX32655 Arm© Cortex®-M4F和Bluetooth® 5.2低功耗(LE)快速实施超低功耗无线解决方案。该电路板还包括MAX20303 PMIC以实现电池和电源管理。0.9 x 2.6英寸小尺寸双排接头与Adafruit Feather Wing外设扩展板兼容。该电路板包括各种外设,如数字麦克风、低功耗立体声音频编解码器、128MB QSPI闪存、micro SD卡连接器、RGB指示器LED和按钮。MAX32655FTHR提供功率优化的灵活平台,以便进行快速概念验证和早期软件开发,从而加快产品上市。

  • 资产追踪
  • 健身/健康和医疗可穿戴设备
  • 可听戴设备
  • 工业传感器
  • 无线计算机外设和I/O设备

eval board
MAX32655EVKIT

MAX32655 评估套件

特性和优点

  • 带SMA接口,用于连接外部蓝牙天线
  • 立体声音频编解码器,带有线入和线出3.5mm插孔
  • 数字麦克风
  • 320 x 240彩色TFT电阻式触摸屏,带有SPI接口
  • 128Mb Quad SPI闪存
  • USB 2.0 Micro-B至串行UART
  • 通过板载跳线可选择UART0和LPUART接口
  • 可通过0.1in连接头访问所有GPIO
  • 通过0.1in连接头访问8路模拟输入
  • 10引脚SWD和RV JTAG连接器
  • 电路板由USB端口供电
  • 板载1.8V和3.3V LDO稳压器
  • MAX32655可由纽扣电池独立供电
  • 通过跳线对全部IC电压轨进行各种测量
  • 2个通用LED和2个通用按键开关

产品详情

MAX32655评估套件(EV kit)提供MAX32655微控制器的评估平台,该器件为先进的片上系统(SoC)。板载器件具有Arm® Cortex®-M4F CPU,用于支持复杂功能和算法的高效计算。器件还集成了电源管理(SIMO)和最新一代的Bluetooth® 5.0低功耗(Bluetooth LE)、长距离无线通信功能,理想用于可穿戴和耳戴式应用。

应用

  • 资产跟踪
  • 健身/健康和医疗可穿戴设备
  • 耳戴式设备
  • 工业传感器
  • 无线计算机外设和I/O设备

eval board
AD-ACEVSECRDSET-SL

Type 2 EVSE 3.6 kW Charging Cable

特性和优点

  • Complete reference design for Type 2 EVSE Cordset (IC-CPD)
  • Power level from 2.3 kW up to 3.6 kW
  • Designed to comply with the applicable standards - IEC61851, IEC62752
  • Incorporates a 6 mA DC/30 mA rms RCD and a control pilot circuit
  • Stuck relay detection and relay state of health
  • Overtemperature detection
  • Integrated isolation
  • Reduced component count for cost optimization
  • Bluetooth 5.2 interface for connectivity to external devices
  • Open-source software stack to enable custom firmware development

产品详情

The AD-ACEVSECRDSET-SL is a complete Type 2 EVSE 3.6 kW charging cable solution, providing a reference design intended for evaluation and prototyping of electric vehicle (EV) charging systems.

The system includes a 3-channel isolated sigma-delta (Σ-Δ) ADC for voltage and current measurement on the single-phase power input and measurement of the relay voltage for solder contacts detection and relay state of health. Safe operation is enabled by the inclusion of a 6 mA DC / 30 mA rms RCD. Detection of overvoltage, undervoltage, overcurrent, overtemperature and EV diode presence is also available.

A MAX32655 low-power, ARM® Cortex®-M4 Microcontroller implements the logic for system control and communication with the EV over the control pilot interface. A programming and debugging interface are included. The MAX32655 Bluetooth 5.2 interface enables connectivity to external devices.

The design is accompanied by an open-source software stack and reference applications, enabling custom software development to start from a proven implementation validated to meet the applicable standards. An external programmer such as the MAX32625PICO MAXDAP Programming Adapter, or any other similar programmer supporting the SWD interface, is required to enable firmware programming and debug.

The system is designed to comply with the IEC61851 and IEC62752 standards.

APPLICATIONS

  • EV charging

MAX32655FTHR
MAX32655评估套件
MAX32655EVKIT
MAX32655 评估套件
AD-ACEVSECRDSET-SL
Type 2 EVSE 3.6 kW Charging Cable

参考电路

MAXREFDES1302
MAXREFDES1302 参考设计

Analog Devices 1-Wire True Wireless Stereo (TWS) Cradle and Earbuds

特性和优点

Features

  • Integrated solution
  • Small size
  • Low power
  • High accuracy
  • Low cost
MAXREFDES1302
Analog Devices 1-Wire True Wireless Stereo (TWS) Cradle and Earbuds

最新评论

需要发起讨论吗? 没有关于 MAX32655的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览