LTC2386-16

量产

16 位、10Msps、SAR ADC

产品模型
4
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

产品详情

  • 10Msps 吞吐速率
  • 无流水线延迟,无周期延迟
  • 在 fIN = 1MHz 时的 SNR 典型值为 93.8dB
  • 在 fIN = 1MHz 时的 SFDR 典型值为 102dB
  • 输入频率高达 5MHz 的奈奎斯特采样
  • 保证 16 位,无漏失码
  • ±0.5LSB INL (最大值)
  • 8.192VP-P 差分输入
  • 5V 和 2.5V 电源
  • 内部 20ppm/°C (最大值) 基准
  • 串行 LVDS 接口
  • 97mW 功率耗散
  • 32 引脚 (5mm x 5mm) QFN 封装
LTC2386-16
16 位、10Msps、SAR ADC
提问

参考资料

了解更多

软件资源

Evaluation Software 3

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


硬件生态系统

部分模型 产品周期 描述
串联基准电压源 1
LTC6655 量产 0.25ppm 噪声、低漂移、精准基准系列
高速运算放大器(带宽 ≥ 50MHz) 1
LT6201 量产 165MHz、轨至轨输入和输出、0.95nV/√Hz 低噪声运算放大器系列
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • LTC2386-16
  • LTC2386-18

IBIS 模型 1

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
DC2290A-D

​LTC2386-16 Demo Board | 16-Bit, 10Msps SAR ADC (Requires DC718 & ADC Driver board)

产品详情

Demonstration circuit 2290A features the LTC2387 family. With up to 15Msps, these differential input, single channel, 18-/16-Bit, serial, high speed successive approximation register (SAR) ADCs are available in a 32-Pin QFN package. The LTC2387 family has an internal 20ppm/°C reference and a serial LVDS interface. The demo manual refers to the LTC2387 but applies to all members of the family, the only difference being the sample rate and the number of bits. The DC2290A demonstrates the AC performance of the LTC2387 in conjunction with the DC718 data collection board. Differential amplifier demo boards are available separately that provide amplification of low level differential signals if required. Alternatively, by connecting the DC2290A into a customer application the performance of the LTC2387 can be evaluated directly in that circuit.

DC2290A-D
​LTC2386-16 Demo Board | 16-Bit, 10Msps SAR ADC (Requires DC718 & ADC Driver board)

最新评论

需要发起讨论吗? 没有关于 LTC2386-16的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览