LTC2512-24

PRODUCTION

24-Bit Over-Sampling ADC with Configurable Flat Passband Digital Filter

Part Models
4
1ku List Price
Starting From $11.78

Part Details

  • ±1ppm INL (Typ)
  • 117dB Dynamic Range (Typ) at 50ksps
  • 108dB Dynamic Range (Typ) at 400ksps
  • Guaranteed 24-Bits No Missing Codes
  • Configurable Digital Filter with Synchronization
    • Relaxed Anti-Aliasing Filter Requirements
  • Dual Output 24-Bit SAR ADC
    • 24-Bit Digitally Filtered Low Noise Output
    • 14-Bit Differential + 8-Bit Common Mode No Latency Output
  • Wide Input Common-Mode Range
  • Guaranteed Operation to 85°C
  • 1.8V to 5V SPI-Compatible Serial I/O
  • Low Power: 30mW at 1.6Msps
  • 24-Lead 7mm × 4mm DFN Package
LTC2512-24
24-Bit Over-Sampling ADC with Configurable Flat Passband Digital Filter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 2

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Single Channel A/D Converters 1
LTC2508-32 PRODUCTION 32-Bit Over-Sampling ADC with Configurable Digital Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Linduino 3

Software and Simulation 1


Evaluation Kits

eval board
DC2222A-C

LTC2512-24 Demo Board | 24-Bit Over-Sampling ADC with Configurable Digital Filter (Requires DC590, DC2026 or DC890)

Product Details

Demonstration circuit 2222A features the LTC2508-32 and LTC2512-24 ADCs. The LTC2508-32 and LTC2512-24 are low power, low noise, high speed, 32-bit/24-bit SAR ADCs with an integrated configurable digital averaging filter that operate from a single 2.5V supply. The demo manual refers to the LTC2508-32 but applies to both parts, the only difference being sample rate and number of bits. The DC2222A demonstrates the DC and AC performance of the LTC2508-32 in conjunction with the DC590 or DC2026 QuikEval and DC890 PScope data collection boards. Use the DC590 or DC2026 to demonstrate DC performance such as peak-to-peak noise and DC linearity.

DC2222A-C
LTC2512-24 Demo Board | 24-Bit Over-Sampling ADC with Configurable Digital Filter (Requires DC590, DC2026 or DC890)

Latest Discussions

No discussions on LTC2512-24 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed