LT8610AC
LT8610AC-1

PRODUCTION

42V, 3.5A Synchronous Step-Down Regulator with 2.5μA Quiescent Current

Part Models
24
1ku List Price
Starting From $4.48

Part Details

  • LT8610 Feature Set, Plus:
    • 3V Minimum Input Voltage
    • 800mV Feedback Voltage
    • 3.5A Maximum Output Current
    • Fast 30ns Minimum Switch-On Time
    • Improved Burst Mode Efficiency
    • Improved EMI
  • Wide Input Voltage Range: 3V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:
    • 2.5μA IQ Regulating 12VIN to 3.3VOUT
  • Low Dropout Under All Conditions: 200mV at 1A
  • High Efficiency Synchronous Operation:
    • 95% Efficiency at 1A, 5VOUT from 12VIN
    • 93% Efficiency at 1A, 3.3VOUT from 12VIN
  • Safely Tolerates Inductor Saturation in Overload
  • Adjustable and Synchronizable Frequency:
    • LT8610AC: 200kHz to 2.2MHz
    • LT8610AC-1: 1.5MHz to 2.2MHz
  • Accurate 1.015V Enable Pin Threshold
  • Output Soft-Start and Tracking
  • Small Thermally Enhanced 16-Lead MSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LT8610AC
LT8610AC-1
42V, 3.5A Synchronous Step-Down Regulator with 2.5μA Quiescent Current
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT8610
  • LT8610A
  • LT8610AB
  • LT8610AC
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions