LT8365

RECOMMENDED FOR NEW DESIGNS

Low IQ Boost/SEPIC/Inverting Converter with 1.5A, 150V Switch 

Part Models
12
1ku List Price
Starting From $2.57

Part Details

  • Wide Input Voltage Range: 2.8V to 60V
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 9µA
  • 1.5A, 150V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (100kHz to 500kHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally Enhanced 16-lead MSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LT8365
Low IQ Boost/SEPIC/Inverting Converter with 1.5A, 150V Switch 
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2840A

LT8365 Demo Board | Inverting Converter, 9V ≤ VIN ≤ 30V, -250VOUT @ up to 10mA

Product Details

Demonstration circuit 2840A features the LT8365 in a Boost inverting configuration. It operates with a switching frequency of 400kHz and is designed to convert a 9V to 30V source to −250V, with 10mA output current.

The demo board contains an optional third charge pump stage for applications requiring higher output voltages. If needed, remove R14 and install optional components. Output voltage sensing connections remain the same.

The LT8365 can be used for different topologies with input voltages up to 60V. However, component selection in this demo circuit restrict the input voltage to 30V.

The demo board contains a selectable jumper, JP1, to aid in the selection of the desired Sync pin mode of operation. The default setting is Burst Mode® operation.

This layout is optimized for good EMI performance and small solution size. Input and output filters are necessary for CISPR 25 Class 5 emissions. Radiated emissions plots are included in this manual.

The data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this demo manual.

eval board
DC2838A

LT8365 Demo Board | Low IQ Boost/SEPIC/Inverting Regulator with 150V, 1.5A Switch

Product Details

Demonstration circuit 2838A features the LT8365 in a boost configuration. It operates with a switching frequency of 400kHz and is designed to convert a 9V to 30V source to 250V, with 10mA output current.

The demo board contains an optional third charge pump stage for applications requiring higher output voltages. If needed, remove R14 and install optional components. Output voltage sensing connections remain the same.

The LT8365 can be used for different topologies with input voltages up to 60V. However, component selection in this demo circuit restricts the input voltage to 30V.

The demo board contains a selectable jumper, JP1, to aid in the selection of the desired sync pin mode of operation. The default setting is Burst Mode® operation.

This layout is optimized for good EMI performance and small solution size. Input and output filters are necessary for CISPR 25 Class 5 emissions. Radiated emissions plots are included in this manual.

The data sheet gives a complete description of the device, operation and application information. The data sheet must be read in conjunction with this demo manual.

DC2840A
LT8365 Demo Board | Inverting Converter, 9V ≤ VIN ≤ 30V, -250VOUT @ up to 10mA
DC2838A
LT8365 Demo Board | Low IQ Boost/SEPIC/Inverting Regulator with 150V, 1.5A Switch

Reference Designs

CN0586
Precision High Voltage Bipolar Analog Output Module

Latest Discussions

Recently Viewed