ADSY1100: A 4 Tx/Rx, 3UVPX Tuner+Digitizer+Processor SOM
In this video we demonstrate and provide an overview of the ADS1100, a 3UVPX System on Module which combines an RF tuner, high-speed digitizer, and processor into a single 1-inch pitch.
Video Player is loading.
Current Time 0:00
Duration 3:51
Loaded: 0.00%
Stream Type LIVE
Remaining Time 3:51
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

ADSY1100: A 4 Tx/Rx, 3UVPX Tuner+Digitizer+Processor SOM

2024年06月18日

The Analog Devices ADSY1100 is a four-channel transmit, four-channel receive 3UVPX tuner plus digitizer platform all contained within a single 1-inch pitch chassis. By combining the tuner, digitizer, and processor and digitizer end system size and complexity may be reduced.

The system enables wideband digitization up to 5GSPS data rates per channel covering a frequency tuning range between 0.1-20GHz and is comprised of both a Digitizer Base Card and a Tuner Personality Card. The digital offload options include on-board memory as well as both copper and optical Ethernet interfaces enabled by a FPGA/SoC combination collocated with a multichannel digitizer IC on the Digitizer Base Card. The front-end networks which leverage new system-in-package (SiP) technology for the Tuner Personality Card is also covered. Additionally, this paper describes plans to enable key digitizer IC hardened digital signal processing (DSP) features often required for electronic warfare applications, such as low latency loopback, fast-frequency-hopping, on-chip FFT sniffing and dynamic decimation/interpolation reconfiguration.

ADSY1100: A 4 Tx/Rx, 3UVPX Tuner+Digitizer+Processor SOM
In this video we demonstrate and provide an overview of the ADS1100, a 3UVPX System on Module which combines an RF tuner, high-speed digitizer, and processor into a single 1-inch pitch.
Video Player is loading.
Current Time 0:00
Duration 3:51
Loaded: 0.00%
Stream Type LIVE
Remaining Time 3:51
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

ADSY1100: A 4 Tx/Rx, 3UVPX Tuner+Digitizer+Processor SOM

2024年06月18日
The Analog Devices ADSY1100 is a four-channel transmit, four-channel receive 3UVPX tuner plus digitizer platform all contained within a single 1-inch pitch chassis. By combining the tuner, digitizer, and processor and digitizer end system size and complexity may be reduced.

The system enables wideband digitization up to 5GSPS data rates per channel covering a frequency tuning range between 0.1-20GHz and is comprised of both a Digitizer Base Card and a Tuner Personality Card. The digital offload options include on-board memory as well as both copper and optical Ethernet interfaces enabled by a FPGA/SoC combination collocated with a multichannel digitizer IC on the Digitizer Base Card. The front-end networks which leverage new system-in-package (SiP) technology for the Tuner Personality Card is also covered. Additionally, this paper describes plans to enable key digitizer IC hardened digital signal processing (DSP) features often required for electronic warfare applications, such as low latency loopback, fast-frequency-hopping, on-chip FFT sniffing and dynamic decimation/interpolation reconfiguration.