Don't Let a Low Battery Eat Into Your Playtime
Keep going until the last drop of energy with the most accurate battery fuel gauge. USB-C fast-charging technology keeps your phone, headphones or gaming device going at the speed of daily life, with highest efficiency and safety in the smallest footprint.
The MAXREFDES179 Reference Design Board has various test points to evaluate the performances of the switched-capacitor converter (MAX77932), fuel gauge (MAX17320), buck-boost charger (MAX77960/MAX77961), and USB-C PD (MAX77958).
Don't Let a Low Battery Eat Into Your Playtime
Keep going until the last drop of energy with the most accurate battery fuel gauge. USB-C fast-charging technology keeps your phone, headphones or gaming device going at the speed of daily life, with highest efficiency and safety in the smallest footprint.
The MAXREFDES179 Reference Design Board has various test points to evaluate the performances of the switched-capacitor converter (MAX77932), fuel gauge (MAX17320), buck-boost charger (MAX77960/MAX77961), and USB-C PD (MAX77958).
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}