MAX5312 12-Bit DAC EV Kit Software

The MAX5312 12-bit, serial-interface DAC provides bipolar ±5V to ±10V outputs from ±12V to ±15V power-supply voltages, or a unipolar 5V to 10V output from a single 12V to 15V powersupply voltage. This Software can be used for comprehensive evaluation of the MAX5312 IC using a MAX5312EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows Vista,Windows XP,Windows 2000

REQUIRED HARDWARE:

MAX5312EVKIT

Setup MAX5312 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.