ボード設計データベース
Rev.
1.1
1
すべてを表示
製品概要
機能と利点
- ADSP-21262 SHARC® Processor
- ADSP-21364 SHARC® Processor
- ADSP-21369SHARC Processor
- 1M x 8-bit Flash memory
- AD1835 stereo, 96 kHz, 24-Bit Sigma Delta Codec
- 4x2 RCA jack for 4 channels of stereo audio output
- 512K x 8-bit SRAM
- 512 Kbit SPI Flash memory
- 1x2 RCA jack for 1 channel of stereo audio input
- Headphone jack (connected to 1 of the stereo outputs)
製品概要
The SHARC® USB EZ-Extender daughter board allows developers to connect to the Parallel Port on the ADSP-21262 and ADSP-21364 EZ-KIT Lite® and to the Asynchronous Memory Bus on the ADSP-21369 EZ-KIT Lite. The EZ-Extender has peripherals that support USB 2.0
Applications and information about the use and connection of the various interfaces on the SHARC USB EZ-Extender are available from Analog Devices.
Part Number:
ADZS-SHRCUSB-EZEXT
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
対象となる製品
パッケージの内容
- SHARC USB EZ-Extender
- plugs directly onto the expansion interface of the ADSP-21262, ADSP-21364, or ADSP-21369 EZ-KIT Lite boards)
推奨システム動作環境
- Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
- Intel Pentium® processor (x86 compatible), 1 GHz or faster
- 512 MB RAM and 2 GB available hard disk space
- VisualDSP++ 5.0
関連資料
-
SHARC プロセッサ ソフトウェア&ツール2015/02/10