製品概要
機能と利点
- High-Voltage Step-Down Converters with Integrated
- Power FETs to Minimize Board-Area-Occupancy
- Seamless Transition Across buck and Boost Operating Regions
- 4.5V to 40V Input Supply Range
- Extended Input Range Down to 2V After Initial Startup
- Provides 11.5V Output Up to 4.5A Output Current
- Output Voltages Adjustable Between 3.3V and 20V Through External Resistors
- ±2% Output Voltage Accuracy
- Skip-Mode Operation to Maximize Efficiency During Light Load Conditions
- Frequency-Synchronization Input
- Spread Spectrum Enable Input
- Buck-Boost Enable Input
- Voltage-Monitoring PGOOD Output
- Jumpers and Test Points on Key Nodes for Simplified Evaluation
- Proven PCB Layout
- Fully Assembled and Tested
製品概要
The MAX25240 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX25240 400MkHz, 36V buck-boost converter. All installed components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.
The standard EV kit comes with the MAX25240AFFF/VY+ installed (11.5V, 400kHz) and can also be used to evaluate other MAX25240 variants with minimal component changes shown in the MAX25240 EV Kit Bill of Materials.
Applications
- ADAS ECU
- Body Electronics
- Infotainment Systems
- Point-of-Load Power Supplies
- Start-Stop Systems
マーケット&テクノロジー
対象となる製品
関連資料
-
MAX25240EVKIT: Evaluation Kit for the MAX25239, MAX25240 Data Sheet (Rev. 1)2022/02/08PDF1 M
-
MAX25240EVKIT ODB Files - Design Files2022/10/10ZIP3M