製品概要
機能と利点
- 700 nA ultralow quiescent current
- Channel 1: 800 mA maximum load current
- Channel 2: 50 mA maximum load current in hysteresis mode, 300 mA maximum load current in pulse-width modulation (PWM) mode
- Channel 3: low RDS(ON) of 494 mΩ at VOUT3 = 2.5 V
- ±1.5% output accuracy over temperature range
- Input voltage range: 2.7 V to 15.0 V
- Integrated high-side and low-side metal-oxide semiconductor field effect transistor (MOSFET)
製品概要
The ADP5310 is a 2-channel synchronous, step-down dc-to-dc regulator with a load switch in a 16-lead TSSOP package. The ADP5310 runs from input voltages of 2.7 V to 15.0 V and requires minimal external components to provide a high efficiency solution with an integrated power switch, synchronous rectifier, and internal compensation.
The ADP5310 evaluation board provides an easy way to evaluate the device. UG-824 describes how to quickly set up the board to collect performance data.
Complete information about the ADP5310 is available in the ADP5310 data sheet. It is recommended that the ADP5310 data sheet be consulted in conjunction with UG-824 when using the evaluation board.
関連資料
-
UG-1310: FCC Part 90 Reference Design Using the ADF7030-1, ADuCM3029, ADP5310, and SKY65377-21 (Rev. 0)2019/03/28PDF562 K
-
UG-824: Evaluating the ADP5310 Step-Down Regulator (Rev. A)2017/03/27PDF263K