製品概要

機能と利点

  • Level 4 IEC EMC certified RS-485 evaluation board
    • Certified RS-485 A and B bus pin protection, passing
    • IEC 61000-4-5 surge protection to ±4 kV
    • IEC 61000-4-4 EFT protection to ±2 kV
    • IEC 61000-4-2 ESD protection to
      ±8 kV contact discharge
      ±15 kV air gap discharge
    • Certified IEC 61000-4-6 conducted RF immunity to Level 3 testing (10 V/m rms)
  • Passes RS-485 A and B bus pins HBM ESD to >±30 kV
  • Provides A and B bus pin fault protection to ±42 V ac/dc peak
  • Convenient connections for power supplies and signals through screw terminal blocks
  • 1.62 V to 5.5 V operating voltage range on VIO logic supply
  • 3.0 V to 5.5 V operating voltage range on VCC
  • Easily configurable through jumper connections
  • Test points for measuring all signals

製品概要

The EVAL-ADM3095EEBZ can be used for easy evaluation of the ADM3095E RS-485 transceiver with Level 4 IEC electromagnetic compatibility (EMC) and full ±42 V supply fault protection. Screw terminal blocks provide convenient connections for the power and signal connections.


The EVAL-ADM3095EEBZ is easily configured through jumper connections. Jumper connections can enable or disable the RS-485 driver and receiver. Two power supplies, one supply for the VIO logic supply and one VCC supply for the RS-485 driver/receiver, can power the EVAL-ADM3095EEBZ. When powering with only one power supply, the ADM3095E VIO and VCC pins can connect with a convenient on-board jumper. In addition, test points are included for all power and signal lines.