製品概要

機能と利点

  • USB 2.0 interface
  • Jumper or computer controlled temperature compensation mode enable
  • Jumper or computer controlled power-down mode enable
  • Measurement test points and coaxial connectors

製品概要

The EV-ADA4571RSDZ evaluation board features the ADA4571 in an end of shaft magnet configuration. The evaluation kit is composed of an ADA4571 motherboard, a magnetic stimulus on a hand turnable mount, a USB interface, and an SDP-S controller board. The required LabVIEW 2015 graphical user interface (GUI) software for Windows® is available for download from the EV-ADA4571RSDZ product page.

The EV-ADA4571RSDZ evaluation board features an on-board 5 V regulator; a 4-channel simultaneous sampling, analog-to-digital converter (ADC); and jumpers for enabling the temperature compensation and power-down modes within the ADA4571. The ADA4571 motherboard also features test points and unpopulated coaxial connectors for the three outputs of the device.

The SDP-S controller board controls the ADC on the ADA4571 motherboard, reading back the ADA4571 outputs to change the digital inputs to the ADA4571, interface with the GUI, and supply power to the evaluation board through the USB connection.

For full details, see the ADA4571 data sheet, which must be used in conjunction with the user guide when using the evaluation board.

ハードウェア (1)

コントローラ・ボード